Unique ref.: | Schueco_ass_39_pd_ni |
---|---|
Brand: | Schüco |
Product family: | Sliding Systems (ASS / ASE) |
Product group: | Lift & Slide Vent |
Depth (mm): | 39 |
Date of publishing: | 2018-12-19 |
Edition number: | 1 |
Type: | Object (single object) |
Sliding system with a basic depth of 39 mm in PD (Panorama Design)
With floor-to-ceiling glazing, Schüco ASS 39 PD.NI (Non Insulated) sliding system ensures visually flowing transitions in the interior and to the outside.
Product url: | http://www.schueco.de/ass-39-pd-ni-en-bim |
---|---|
Installation instructions: | |
COBie Product Data Sheet: | |
Product certification: | |
Technical description: | |
Instruction video: | |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en/schueco/product/schueco_ass_39_pd_ni
Material main: | Aluminium |
---|---|
Material secondary: | Glass |
Designed in: | Germany |
Manufactured in: | Germany |
BIMobject Category: | Doors - Sliding |
---|---|
IFC classification: | Door |
UNSPSC name: | Doors |
UNSPSC code: | 301715 |
Code: | SS-25-30-20-77 |
Description: | Sliding Doorset Systems |
Uniclass 2015 Code: | Ss_25_30_20_77 |
Uniclass 2015 Description: | Sliding doorset systems |
Code: | 25-30-20-77 |
Description: | Sliding Doorset Systems |
Name | Value |
---|---|
Air Infiltration | Class 3 |
Door Style | Sliding Door |
Fabrication Method | Bonding of vent |
Glazing Thickness | 6 mm — 32 mm |
Hurricane Resistant Tested | False |
Integrates With Windows | True |
Material | Aluminium |
Maximum Door Height | 3500 mm |
Maximum Door Width | 2000 mm |
Method Of Operation | Sliding |
Opening Height | 3500 mm |
Pre-Assembled Door And Frame | False |
Sidelight Operable | False |
Thermal Break | True |
Thickness | 39 mm |
This property set allows objects to be COBie UK BIM Level 2 classified
Name | Value |
---|---|
Material | Aluminium |