Schüco Sliding System ASS 50 FD.NI

Unique ref.: Schueco_ASS_50_fd_ni
Brand: Schüco
Product family: Sliding Systems (ASS / ASE)
Product group: Folding Sliding Door
Depth (mm): 50
Date of publishing: 2018-12-19
Edition number: 1
Type: Object (single object)

Aluminium folding sliding system with a basic depth of 50 mm 

  • Non-insulated folding sliding construction
  • Basic depth of 50 mm
  • EPDM glazing gaskets
  • Flush-fitted glazing bead
  • Glazing thicknesses from 8 mm - 30 mm can be used
  • Vent weights up to 55 kg possible
  • Units can be moved to the right, to the left, inwards or outwards, as required
  • Option of flush threshold profile for commercial premises
  • Suitable for use in public and residential buildings
  • Can be used as balcony glazing
  • Compatible with the series Schüco AWS 50.NI, can also be used as a spandrel panel

Schüco ASS 50 FD.NI, non-insulated, aluminium, folding/sliding door system
With 50 mm basic depth, for indoor components and components to which no thermal insulation requirements pertain.

Design features:
The vent loads (max. 55 kg) are transferred by roller carriages to the top of the structure,
where a structural expansion profile incorporating adjustable suspension devices must be provided.
On the sill, the structure is provided with a *flush-mounted / surface-mounted aluminium threshold to accommodate the guide rollers fitted to the vent frame.
The seal between outer and vent frames is provided by rebate gaskets or two bubble gaskets. Perlon brush profiles with stainless steel mountings on the back are positioned on the sill.

Profile basic depths:
Outer frame 50 mm
Vent frame (folding/sliding door) 50 mm

Profile face widths:
Outer frame 29 mm
Vent frame (folding/sliding door) 60 mm
Vent frame (pass door, inward-opening) 66 mm
Vent frame (pass door, outward-opening) 88 mm
Vent sash bar 68 mm
*Only for covered systems


Material main: Aluminium
Material secondary: Glass
Designed in: Germany
Manufactured in: Germany

BIMobject Category: Doors - Sliding
IFC classification: Door
UNSPSC name: Doors
UNSPSC code: 301715
Code: SS-25-30-20-78
Description: Sliding Folding Doorset Systems
Uniclass 2015 Code: Ss_25_30_20_77
Uniclass 2015 Description: Sliding doorset systems
Code: 25-30-20-78
Description: Sliding Folding Doorset Systems

BIMobject SEEK Properties

Doors - Sliding

Name Value
Door Style Folding Sliding Door
Fabrication Method Bonding of vent
Glazing Thickness 8 mm — 30 mm
Hurricane Resistant Tested False
Integrates With Windows True
Material Aluminium
Maximum Door Height 2500 mm
Maximum Door Width 1000 mm
Method Of Operation Folding Sliding
Pre-Assembled Door And Frame False
Sidelight Operable False
Thermal Break Y
Thickness 50 mm

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Material Aluminium
Powered by BIMobject®