Schüco Sliding System ASS 50.NI

Unique ref.: Schueco_ass_50_ni
Brand: Schüco
Product family: Sliding Systems (ASS / ASE)
Product group: Lift & Slide Vent
Depth (mm): 50
Date of publishing: 2018-12-19
Edition number: 1
Type: Object (single object)

Aluminium sliding system with a basic depth of 50 mm 

  • Non-thermally broken sliding and lift-and-slide system, proportionately less frame to more glass
  • Basic depth of vent profile 50 mm. Basic depth of outer frame profile 120 mm
  • Flat outer frame profile as continuous frame
  • Outer and vent frames are mitre cut on all corners
  • Glazing thicknesses of 8 mm - 32 mm can be used
  • Vent weights up to 150 kg possible
  • Burglar resistance class WK2 in accordance with DIN V EN V 1627*
  • Double track design
  • Smooth, quiet operation of sliding units

Schüco ASS 50.NI, sliding/lift-and-slide window and door system
Non-insulated sliding and lift-and-slide windows and doors with 120 mm (double track) basic depth
Burglar resistance in accordance with DIN EN 1627, RC 2 (WK2).

Design features:
Designed as a sliding/lift-and-slide construction with two guide tracks. 
The bottom, replaceable tracks are made of stainless steel. In the joint area, the outer frames have plastic cover profiles. Vent profiles can have structural reinforcements to suit requirements. Glass thicknesses from 8 mm to 32 mm can be used, rectangular glazing beads.
The frame connections of the outer frame and vent profiles are made with precision corner cleats.

Profile basic depths:
Outer frame 120 mm
Vent frame 50 mm

Profile face widths:
Outer frame, side and top 38 mm
Outer frame, bottom 38 mm
Vent frame (sliding) 89 mm
Vent frame (lift-and-slide) 89 mm


Material main: Aluminium
Material secondary: Glass
Designed in: Germany
Manufactured in: Germany

BIMobject Category: Doors - Sliding
IFC classification: Door
UNSPSC name: Doors
UNSPSC code: 301715
Code: SS-25-30-20-77
Description: Sliding Doorset Systems
Uniclass 2015 Code: Ss_25_30_20_77
Uniclass 2015 Description: Sliding doorset systems
Code: 25-30-20-77
Description: Sliding Doorset Systems

BIMobject SEEK Properties

Doors - Sliding

Name Value
Door Style Sliding Door
Fabrication Method Bonding of vent
Glazing Thickness 8 mm — 32 mm
Hurricane Resistant Tested False
Integrates With Windows True
Material Aluminium
Maximum Door Height 3000 mm
Maximum Door Width 3000 mm
Method Of Operation Sliding
Pre-Assembled Door And Frame False
Sidelight Operable False
Thermal Break Y
Thickness 50 mm

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Material Aluminium
Powered by BIMobject®