We are using cookies to provide our services

By using our services you agree to our use of cookies

Schüco Window AWS 120 CC.SI, with Inspection vent

Unique ref.: schueco_aws_120_cc_si_inspection_vent
Brand: Schüco
Product family: Windows (AWS)
Product group: Inward Opening
Date of publishing: 2017-05-04
Edition number: 1
Type: Object (single object)
Download (3)
Composite window system with Inspection vent
  • Outstanding, scalable thermal insulation due to innovative insulation concept with a U, value from 0,85 W/(m²k)
  • Increased sound reduction due to double centre gasket level and multi-pane principle up to Rw 53 dB
  • Improved reduction of condensation due to controlled ventilation of the space between the panes
  • Integrated Schüco CCB solar shading, concealed installation
  • Reduced heat transfer due to installation of the Schüco composite Venetian blind with no thermal bridging
  • Concealed blind guidance, no light penetration from the side
  • Tool-free clip installation of the ready-to-use Schüco composite Venetian blind
  • Simplified electrical interface due to pre-assembled plugs (Plug and Play)
  • Outer vent with structural glazing look also available


Material main: Aluminium
Material secondary: Glass
Designed in: Germany
Manufactured in: Germany

BIMobject Category: Windows - Opening Hinge
IFC classification: Window
UNSPSC name: Windows
UNSPSC code: 301716
Uniclass 2.0 Code: SS-25-30-95
Uniclass 2.0 Description: Window Systems
Uniclass 2015 Code: Ss_25_30_95
Uniclass 2015 Description: Window systems
NBS Reference Code: 25-30-95
NBS Reference Description: Window Systems

All BIM objects are real products from real manufacturers confirmed and approved