Publish your products
Window AWS 70.HI, Horizontal and Vertical Pivot Windows
Window AWS 70.HI, Horizontal and Vertical Pivot Windows
Window AWS 70.HI, Horizontal and Vertical Pivot Windows
Window AWS 70.HI, Horizontal and Vertical Pivot Windows
Window AWS 70.HI, Horizontal and Vertical Pivot Windows
Window AWS 70.HI, Horizontal and Vertical Pivot Windows
    Schüco
    Archived

    Window AWS 70.HI, Horizontal and Vertical Pivot Windows

    4.2 out of 5 stars4.2(6 reviews)

    Aluminium Window system with a basic depth of 70 mm as pivot window

    The Schüco AWS 70.HI (Thermally Highly Insulated) window system offers an extensive range of solutions for a variety of building envelope requirements for the 70 mm basic depth.

    • Uf value of 1.7 W/(m²K) (face width 117 mm)
    • Enhanced insulation zone with foam-filled insulating bars
    • Extensive range of profiles with face widths from 26 to 250 mm
    • Insert outer frame with adapter gasket for different glazing thicknesses
    • Burglar resistance up to WK3 (RC 3) in accordance with DIN V ENV 1627
    Specification
    • Schüco AWS 70.HI, highly thermally insulated aluminium window system. 
      With 70 mm basic depth.

      Design features:

      Face-fitted vent frame on the room side rebated by 10 mm from the frame edge, flush-fitted on the outside. The high-volume hollow chamber profile centre gasket is located in the area of the insulation zone. The system must be fitted with square glazing beads. The glazing beads are installed with plastic clips to compensate tolerances. For increased thermal insulation, glazing gaskets with fins must be used.

      Profile basic depths:

      •   70 mm Outer frame, mullion, transom 
      •   80 mm Vent frame 

      Profile face widths:

      • 104 mm Outer frame, bottom 
      •   79 mm Outer frame, side and top 
      •   94 mm Mullion 
      •   94 mm Transom
      •   41 mm Vent frame (window)
      •   61 mm Vent frame (window door)
      •   67 mm Double-vent profile (window)
    Technical specification
    • Unique ref.schueco_aws_70_hi_horizontal_and_vertical_pivot_windows
    • Product familyWindows (AWS)
    • Product groupWindows
    • TypeObject (single object)
    • Date of publishing2017-04-27
    • Edition number3
    • Depth (mm)70
    Related
    • Material mainAluminium
    • Material secondaryGlass
    • Designed inGermany
    • Manufactured inGermany
    Classification
    • BIMobject CategoryWindows - Single Hung Windows
    • IFC classificationWindow
    • UNSPSC nameWindows
    • UNSPSC code301716
    • Uniclass 2015 CodeSs_25_30_95
    • Uniclass 2015 DescriptionWindow systems
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit