Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
schueco/products/6bf07037-60ab-47f1-ba6a-dcb6de282a89
Home
Categories
Windows
Double Hung Windows
Schüco Window AWS 75.SI+
Available in United States
Schüco
Follow
Archived
Schüco Window AWS 75.SI+
Highly thermally insulated aluminium window system
Uf = 1.2 W/(m²K) (PT insulating bars) and Uf = 1.3 W/(m²K) (PA insulating bars) with a face width of 117 mm
Uw = 0.90 W/(m²K) (PT insulating bars) and Uw = 0.93 W/(m²K) (PA insulating bars) with Ug = 0.6 W/(m²K) and plastic spacer
Flexible level of insulation due to different design options
Integration of the new Schüco AvanTec SimplySmart fittings range
Download unavailable (files archived)
Technical specification
Technical specification
Unique ref.
Schueco_AWS_75_si_plus
Type
Object (single object)
Date of publishing
2014-06-18
Edition number
2
Depth (mm)
75
Links
Links
Product url
http://www.schueco.com/web2/de-en/architects/products/windows/aluminium/schueco_aws_75_si_plus/
Related
Related
Material main
Aluminium
Material secondary
Glass
Designed in
Germany
Manufactured in
Germany
Classification
Classification
BIMobject Category
Windows - Double Hung Windows
IFC classification
Window
UNSPSC name
Aluminum profiles
UNSPSC code
30102306
ProductPage.DetailedInfo.Classifications.COBIetypeCategory
Windows
Similar products
Aluprof
MB-86US ST Fixed Window with invisible window sash
Download
Marvin
Essential Double Hung Window
4.0
(
10
)
Download
Aluprof
MB-SLIMLINE Window 1-sash Fixed with Vienna Muntins
4.7
(
20
)
Download
Pella Corporation
Pella® Reserve™ - Traditional Double-Hung Window
4.0
(
6
)
Download
Aluprof
MB-86US SI Fixed Window with invisible window sash
Download
Simonton Windows
StormBreaker Plus® 300VL Vinyl Impact-Resistant Double Hung Replacement Window
Download