Unique ref.: | schueco_fws_35_pd_with_panorama_design_sliding_system |
---|---|
Brand: | Schüco |
Product family: | Curtain Wall |
Product group: | Stick Construction |
Depth (mm): | 35 |
Date of publishing: | 2019-01-09 |
Edition number: | 2 |
Type: | Object (single object) |
Aluminium system with seamless transition between façade and sliding system
The thermally insulated Schüco Seamless facade and sliding system offers the user a slimline structure from the outside and from the inside without wide coupling profiles in the system transition.
Technical Information
Product url: | https://www.schueco.com/web2/seamless-en |
---|---|
Installation instructions: | |
COBie Product Data Sheet: | |
Product certification: | |
Technical description: | |
Instruction video: | |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en/schueco/product/schueco_fws_35_pd_with_panorama_design_sliding_system
Material main: | Aluminium |
---|---|
Material secondary: | Glass |
Designed in: | Germany |
Manufactured in: | Germany |
BIMobject Category: | Walls - Curtain Walls |
---|---|
IFC classification: | Curtain Wall |
UNSPSC name: | Glass curtainwalling |
UNSPSC code: | 30151806 |
Code: | SS-25-10-20 |
Description: | Curtain Walling Systems |
Uniclass 2015 Code: | Ss_25_10_20 |
Uniclass 2015 Description: | Curtain walling systems |
Code: | 25-10-20 |
Description: | Curtain Walling Systems |
Name | Value |
---|---|
Application | Low to High-Rise |
Depth | 125 mm — 130 mm |
Frame Depth | 197 mm |
Frame Material | Aluminium |
Infill Panel Thickness | — 50 mm |
Material | Aluminium ; Glass |
Thermal Transmittance | |
Width | 35 mm |
This property set allows objects to be COBie UK BIM Level 2 classified
Name | Value |
---|---|
Material | Aluminium ; Glass |