This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Patio Roof PRC 50

Unique ref.: schueco_patioroof_prc_50
Brand: Schüco
Product family: Curtain Wall
Product group: Conversatory
Width (mm): 50
Date of publishing: 2021-04-09
Edition number: 1
Type: Object (single object)
Download (3)

Patio Roof System with a width of 50 mm 

The PRC 50 systems is part of a streamlined system module range like the Schüco Terrace Roof CMC 50. The benefits include a reduced number of components and a high level of prefabrication of the modules (rafters), which considerably reduce fabrication times and costs.

  • Wide range of designs: Pent roof, hipped roof, gable roof, carport
  • Oversizes of up to 4.5 m projection can be realized in the system by using reinforced eaves and rafter profiles (pay attention to statics)

Schüco PRC 50, non-insulated, self-supporting, modular aluminium patio roof system

For lean-to structures and free-standing pavilions, available as a mono-pitch roof, saddle roof, oriel and polygons with an internal and external face width of 50 mm.

Module 1, structural analysis
The load-bearing structure of the conservatory consists of rectangular multi-chamber hollow profiles. Consideration must be given to structural requirements when selecting the cross sections and bracing sections to be used. The structural load-bearing rafters and purlins are on the room-side. All profile edges have a 0.5 mm radius.
The eaves and ridge purlins have joints so that the rafters can be attached at right angles (90°) regardless of the roof pitch (7-30°).
The eaves purlins, rafters, verge rafters and supports are braced structurally in accordance with requirements with steel profiles in standard dimensions and/or with aluminium inserts.
Corner assemblies with angles of 90° and 135° are available for polygonal building structures. The ridge point is then formed by using corresponding compression rings and divided hip rafters. Eaves and ridge purlins must be joined with joint connectors from the system.

Follow-on text option:
The rafters are connected to the eaves and ridge purlins using precision-fit T-cleats.
Or
The rafters are connected to the eaves and ridge purlins with screw fixings in the overlap area from the room-side; the screw channel is closed with a cover strip.
End of selection
Follow-on text option:

The load is transferred to the building structure via galvanized steel tubes that are concreted in. The attachment of the supports to the eaves is made structurally rigid by welding the steel bracing sections. The welded construction must be calculated and implemented in accordance with DIN 18800.
Or
Corner and pin-ended columns are anchored to the building structure with bottom fixing brackets (articulated). The corner and pin-ended columns are connected to the eaves using precision-fit T-cleats and connectors. (Only for use in conservatories at the corner of a house or between walls)
End of selection

All fixing components must be able to safely withstand, transfer and reduce the forces that are exerted on the conservatory.


Module 2, function:

The function of module 2 is to seal and to take the glazing / infills. It consists of a PVC-U insulating profile, fitted with engagement grooves for installation in module 1 and inserted glazing rebate gaskets, plus a gasket insert profile around the penetration area where the self-drilling screws fix the pressure plates. Drainage is provided by means of an overlapping drainage system. The rafter modules must be notched in order to attach the purlins to the rafter modules; to connect drainage level 2 to level 3, a transom seal must be inserted into the centre groove on each side.
Rebate base ventilation and vapour pressure equalisation are achieved via all four corners of each module field into the rafter rebate. Circumferential glass rebate ventilation is guaranteed by means of special glazing blocks.
All glazing and/or panels are sealed in using EPDM gaskets; for use with 16 mm twin-wall polycarbonate in design compatible with acrylic glazing. The multi-part glazing rebate gaskets are configured so that they can be divided for the overlap where the profiles join. In order to accommodate different thicknesses of infill, a web can be removed to open up a groove into which a compensating gasket of appropriate thickness can be inserted. The lower edge of the glass is covered by an aluminium profile and protected against UV radiation.

Module 3, design:

The purpose of module 3 is to seal and hold the glazing and infills. It consists of a pressure plate with two-part glazing gaskets inserted and special self-drilling screws for fixing to the load-bearing structure. The joint between the pressure plates and the load-bearing structure must be designed in accordance with the conditions of the existing general building authority approval. The multi-part glazing gaskets are configured so that they can be separated for field ventilation. The joint areas (transom module to mullion module) must be designed with T-joint covers on both sides; sloping, non-90° attachments must be produced. Joints in the vertical pressure plates must have joint pressure pieces. Cover caps are used to meet architectural requirements.

Design of cover cap: Please describe design
Follow-on text option: 

Gutter profiles, in conjunction with 128 mm ridge purlin, available in different designs, with chamfer or curved, and with additional narrow gutter covering. The gutters must be fitted at the side with end gaskets and end plates for eaves – from the system.

The aluminium downpipe is connected to the gutter with downpipe cowls from the system. The required net cross section of the drainpipe must be measured in accordance with DIN 18460.

Follow-on text option: The downpipes must also have a cladding of aluminium profiles.


Material main: Aluminium
Material secondary: Glass
Designed in: Germany
Manufactured in: Germany

BIMobject Category: Walls - Curtain Walls
IFC classification: Curtain Wall
UNSPSC name: Glass curtainwalling
UNSPSC code: 30151806
Uniclass 2.0 Code: SS-25-10-20
Uniclass 2.0 Description: Curtain Walling Systems
Uniclass 2015 Code: Ss_30_40_34
Uniclass 2015 Description: Glass roofing systems
NBS Reference Code: 25-10-20
NBS Reference Description: Curtain Walling Systems
This product is available in:
Africa
  • Algeria
  • Angola
  • Benin
  • Botswana
  • Burkina Faso
  • Burundi
  • Cameroon
  • Cape Verde
  • Central African Republic
  • Chad
  • Comoros
  • Côte d'Ivoire
  • Democratic Republic of the Congo
  • Djibouti
  • Equatorial Guinea
  • Eritrea
  • Ethiopia
  • Gabon
  • Ghana
  • Guinea
  • Guinea-Bissau
  • Kenya
  • Lesotho
  • Liberia
  • Libya
  • Madagascar
  • Malawi
  • Mali
  • Mauritania
  • Mauritius
  • Mayotte
  • Morocco
  • Mozambique
  • Namibia
  • Niger
  • Nigeria
  • Republic of the Congo
  • Reunion
  • Rwanda
  • Saint Helena
  • São Tomé and Príncipe
  • Senegal
  • Seychelles
  • Sierra Leone
  • Somalia
  • South Africa
  • South Sudan
  • Sudan
  • Swaziland
  • Tanzania
  • The Gambia
  • Togo
  • Tunisia
  • Uganda
  • Western Sahara
  • Zambia
  • Zimbabwe
Antarctica
  • Antarctica
  • Bouvet Island
  • French Southern and Antarctic Lands
  • Heard Island and McDonald Islands
  • South Georgia and the South Sandwich Islands
Asia
  • Armenia
  • Azerbaijan
  • Bangladesh
  • Bhutan
  • British Indian Ocean Territory
  • Brunei
  • Cambodia
  • China
  • Christmas Island
  • Cocos (Keeling) Islands
  • Georgia
  • Hong Kong
  • India
  • Indonesia
  • Japan
  • Kazakhstan
  • Kyrgyzstan
  • Laos
  • Macau
  • Malaysia
  • Maldives
  • Mongolia
  • Myanmar (Burma)
  • Nepal
  • North Korea
  • Pakistan
  • Philippines
  • Singapore
  • South Korea
  • Sri Lanka
  • Taiwan
  • Tajikistan
  • Thailand
  • Turkmenistan
  • Uzbekistan
  • Vietnam
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Middle East
  • Afghanistan
  • Bahrain
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States
Oceania
  • American Samoa
  • Australia
  • Cook Islands
  • Federated States of Micronesia
  • Fiji
  • French Polynesia
  • Guam
  • Kiribati
  • Marshall Islands
  • Nauru
  • New Caledonia
  • New Zealand
  • Niue
  • Norfolk Island
  • Northern Mariana Islands
  • Palau
  • Papua New Guinea
  • Pitcairn Islands
  • Samoa
  • Solomon Islands
  • Timor-Leste
  • Tokelau
  • Tonga
  • Tuvalu
  • United States Minor Outlying Islands
  • Vanuatu
  • Wallis and Futuna
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

BIMobject®