Window AWS 75 PD.SI, Inward opening

Unique ref.: schueco_window_aws_75_pd_si_inward_opening
Brand: Schüco
Product family: Windows (AWS)
Product group: Inward Opening
Depth (mm): 75
Date of publishing: 2019-01-09
Edition number: 2
Type: Object (single object)

Window system with a basic depth of 75 mm in PD (Panorama Design)

    With the Schüco AWS 75 PD.SI (Thermally Super Insulated) window, Schüco now offers an opening unit that supports the creating of modern building envelopes by minimal internal and external face widths and excellent thermal insulation.

    • Design profile geometry: inner flush finish due to all-round shadow gap and narrow profile radii
    • Handle connection without rosettes thanks to Schüco design handle
    • Innovative glass bonding technology (adapter profile with viscoelastic tape and bonding of the glazing rebate base)
    • Best thermal insulation with uf values of 1.7 W/(m²K)
    • Can be integrated into the Schüco FWS 35 PD façade

      Schüco AWS 75 PD.SI, highly thermally insulated aluminium window system with concealed integrated opening vents

      Design features:

      Integrated system, the vent frames are positioned behind the rebate of the outer frames. Face-fitted vent frame on the room side rebated by 10 mm from the frame edge. The vent forms a flush shadow gap together with the internal strip of the outer frame.  Flush on the outside. Thermally insulated insulating bars with hollow chambers form the rebate for the microcellular rubber centre gasket. The vents are designed as a permanently bonded glazing system. 

      Glazing / opening units:

      Glass/infill thicknesses of 22 - 50 mm with a maximum vent weight of 160 kg can be integrated in the construction. For the opening units, a special pre-fabricated adapter profile with a gasket cord, acrylic tape and a gasket is installed on the profile of the load-bearing structure. This assumes the bonding function between the glass and the window vent profile. Furthermore, as it has an identical appearance to the glazing rebate gasket, the adapter profile creates a homogeneous look. A gasket made from weather-resistant, black EPDM is positioned on the outside. The external bonded joint of the vent is fully concealed by a cover.

      Glazing tolerances for the opening unit:

      Recommendation for all insulating glass panes of the opening units: arrissed edges. The minimum glass thickness of the outer pane is 6 mm or 8 mm, depending on the selected wind load zone. Panes must be dimensioned in accordance with DIN EN 18008 or other applicable national standards. The specifications of the system provider must be considered in order to ensure material compatibility. 
      Furthermore, the design and application recommendations of the relevant sealant and/or insulating glass manufacturer must be taken into account. In cases of doubt, the compatibility must be checked.

      Profile basic depths:

      • Outer frame, mullion, transom 75 or 85 mm
      • Vent frame 85 mm

      Profile face widths:

      • Outer frame, bottom 51 / 55 / 60 mm
      • Outer frame, side and top 51 / 55 / 60 mm
      • Expansion profile, side 55 mm
      • Insert outer frame 45 mm
      • Mullion 70 / 85 / 102 / 116 mm
      • Transom 70 / 85 / 102 / 116 mm
      • Vent frame (window) Concealed


      Material main: Aluminium
      Material secondary: Glass
      Designed in: Germany
      Manufactured in: Germany

      BIMobject Category: Windows - Opening Hinge
      IFC classification: Window
      UNSPSC name: Windows
      UNSPSC code: 301716
      Code: SS-25-30-95
      Description: Window Systems
      Uniclass 2015 Code: Ss_25_30_95
      Uniclass 2015 Description: Window systems
      Code: 25-30-95
      Description: Window Systems
      This product is available in:
      Africa
      • Algeria
      • Angola
      • Benin
      • Botswana
      • Burkina Faso
      • Burundi
      • Cameroon
      • Cape Verde
      • Central African Republic
      • Chad
      • Comoros
      • Côte d'Ivoire
      • Democratic Republic of the Congo
      • Djibouti
      • Equatorial Guinea
      • Eritrea
      • Ethiopia
      • Gabon
      • Ghana
      • Guinea
      • Guinea-Bissau
      • Kenya
      • Lesotho
      • Liberia
      • Libya
      • Madagascar
      • Malawi
      • Mali
      • Mauritania
      • Mauritius
      • Mayotte
      • Morocco
      • Mozambique
      • Namibia
      • Niger
      • Nigeria
      • Republic of the Congo
      • Reunion
      • Rwanda
      • Saint Helena
      • São Tomé and Príncipe
      • Senegal
      • Seychelles
      • Sierra Leone
      • Somalia
      • South Africa
      • South Sudan
      • Sudan
      • Swaziland
      • Tanzania
      • The Gambia
      • Togo
      • Tunisia
      • Uganda
      • Western Sahara
      • Zambia
      • Zimbabwe
      Antarctica
      • Antarctica
      • Bouvet Island
      • French Southern and Antarctic Lands
      • Heard Island and McDonald Islands
      • South Georgia and the South Sandwich Islands
      Asia
      • Armenia
      • Azerbaijan
      • Bangladesh
      • Bhutan
      • British Indian Ocean Territory
      • Brunei
      • Cambodia
      • China
      • Christmas Island
      • Cocos (Keeling) Islands
      • Georgia
      • Hong Kong
      • India
      • Indonesia
      • Japan
      • Kazakhstan
      • Kyrgyzstan
      • Laos
      • Macau
      • Malaysia
      • Maldives
      • Mongolia
      • Myanmar (Burma)
      • Nepal
      • North Korea
      • Pakistan
      • Philippines
      • Singapore
      • South Korea
      • Sri Lanka
      • Taiwan
      • Tajikistan
      • Thailand
      • Turkmenistan
      • Uzbekistan
      • Vietnam
      Europe
      • Åland Islands
      • Albania
      • Andorra
      • Austria
      • Belarus
      • Belgium
      • Bosnia and Herzegovina
      • Bulgaria
      • Croatia
      • Cyprus
      • Czech Republic
      • Denmark
      • Estonia
      • Faroe Islands
      • Finland
      • France
      • Germany
      • Gibraltar
      • Greece
      • Guernsey
      • Hungary
      • Iceland
      • Ireland
      • Isle of Man
      • Italy
      • Jersey
      • Latvia
      • Liechtenstein
      • Lithuania
      • Luxembourg
      • Macedonia (FYROM)
      • Malta
      • Moldova
      • Monaco
      • Montenegro
      • Netherlands
      • Norway
      • Poland
      • Portugal
      • Romania
      • Russia
      • San Marino
      • Serbia
      • Slovakia
      • Slovenia
      • Spain
      • Svalbard and Jan Mayen
      • Sweden
      • Switzerland
      • Ukraine
      • United Kingdom
      • Vatican City
      Middle East
      • Afghanistan
      • Bahrain
      • Egypt
      • Iran
      • Iraq
      • Israel
      • Jordan
      • Kuwait
      • Lebanon
      • Oman
      • Palestine
      • Qatar
      • Saudi Arabia
      • Syria
      • Turkey
      • United Arab Emirates
      • Yemen
      North America
      • Anguilla
      • Antigua and Barbuda
      • Aruba
      • Barbados
      • Belize
      • Bermuda
      • British Virgin Islands
      • Canada
      • Caribbean Netherlands
      • Cayman Islands
      • Collectivity of Saint Martin
      • Costa Rica
      • Cuba
      • Curaçao
      • Dominica
      • Dominican Republic
      • El Salvador
      • Greenland
      • Grenada
      • Guadeloupe
      • Guatemala
      • Haiti
      • Honduras
      • Jamaica
      • Martinique
      • Mexico
      • Montserrat
      • Nicaragua
      • Panama
      • Puerto Rico
      • Saint Kitts and Nevis
      • Saint Lucia
      • Saint Pierre and Miquelon
      • Saint Vincent and the Grenadines
      • Saint-Barthélemy
      • Sint Maarten
      • The Bahamas
      • Trinidad and Tobago
      • Turks and Caicos Islands
      • U.S. Virgin Islands
      • United States
      Oceania
      • American Samoa
      • Australia
      • Cook Islands
      • Federated States of Micronesia
      • Fiji
      • French Polynesia
      • Guam
      • Kiribati
      • Marshall Islands
      • Nauru
      • New Caledonia
      • New Zealand
      • Niue
      • Norfolk Island
      • Northern Mariana Islands
      • Palau
      • Papua New Guinea
      • Pitcairn Islands
      • Samoa
      • Solomon Islands
      • Timor-Leste
      • Tokelau
      • Tonga
      • Tuvalu
      • United States Minor Outlying Islands
      • Vanuatu
      • Wallis and Futuna
      South America
      • Argentina
      • Bolivia
      • Brazil
      • Chile
      • Colombia
      • Ecuador
      • Falkland Islands (Islas Malvinas)
      • French Guiana
      • Guyana
      • Paraguay
      • Peru
      • Suriname
      • Uruguay
      • Venezuela

      BIMobject SEEK Properties

      Windows - Opening Hinge

      Name Value
      Colour Exterior anodized ; powder coated ; wet paint
      Colour Interior anodized ; powder coated ; wet paint
      Depth 85 mm
      Glazing Type double ; triple
      Height 540 mm — 2500 mm
      Method Of Operation Turn-Tilt ; Turn ; Tilt
      Thermal Break True
      Width 470 mm — 1450 mm
      Powered by BIMobject®