Publish your products
Window AWS 90 BS.SI+, Tilt/slide
Schüco
Archived

Window AWS 90 BS.SI+, Tilt/slide

Aluminium Window system with a basic depth of 90 mm in BS (Blocksystem) as tilt/slide

The Schüco AWS 90 BS.SI+ (Thermally Super Insulated) offers an optimised thermal insulation in a slimline design without visible vent contours and meets the highest architectural requirements with the greatest possible transparency.

  • Uf value 0.8 W/(m²K) (PT insulating bars) and Uf value 1.3 W/(m²K) (PA insulating bars) with a face width of 81 mm
  • Uf value 1.2 W/(m²K) (PT insulating bars) with a face width of 86 mm and Uf value 1.1 W/(m²K) (PA insulating bars) with a face width of 89 mm
  • Ideally suited for use as a Façade insert unit, and in a "floating window" design
  • Concealed Schüco AvanTec system fitting up to 160 kg
  • Burglar resistance in accordance with DIN EN 1627 - RC 2 
Specification
  • Schüco AWS 90 BS.SI+, aluminium window system to passive house standard with 90 mm basic depth.

    Design features:

    Integrated system, the sash frames are located behind the rebate of the outer frame. Thermally insulated insulating bars with three hollow chambers in the vent and foam insulation form the rebate for the co-extruded, hollow multi-chamber centre gasket, which is fitted with a foam core and has three fins to reduce convection. Face-fitted vent frame on the room side rebated by 10 mm from the frame edge, flush-fitted on the outside. The centre gasket is attached in the area of the insulation zone to the insulating bars by means of a double locating groove and hooking in at the rear. For an improved sealing off of the heat transport it is additionally equipped with a flag. The joints of the exterior glazing beads are covered by the glazing gasket, which is designed as a vulcanized sealing frame. The glazing rebate is thermally insulated by means of foam profiles which are tailored to the profile system and wrap around the outer insulating glass edge.

    Profile basic depths:

    • Outer frame, mullion, transom 90 mm
    • Vent frame 100 mm

    Profile face widths:

    • Outer frame, bottom 77 mm
    • Outer frame, side and top 77 mm
    • Insert outer frame 60,5 mm
    • Mullion 128 mm
    • Transom 128 mm
Technical specification
  • Unique ref.schueco_window_aws_90_bs_si_plus_tilt_slide
  • Product familyWindows (AWS)
  • Product groupWindows
  • TypeObject (single object)
  • Date of publishing2016-10-13
  • Edition number3
  • Depth (mm)90
Related
  • Material mainAluminium
  • Material secondaryGlass
  • Designed inGermany
  • Manufactured inGermany
Classification
  • BIMobject CategoryWindows - Sliding Windows
  • IFC classificationWindow
  • UNSPSC nameWindows
  • UNSPSC code301716
  • Uniclass 2015 CodeSs_25_30_95
  • Uniclass 2015 DescriptionWindow systems