Publish your products
Plug-in shelving system, Extension Shelving, MULTIplus150, 2000 x 1000 x 500 mm, 5 Shelves, cross brace, galvanized

Plug-in shelving system, Extension Shelving, MULTIplus150, 2000 x 1000 x 500 mm, 5 Shelves, cross brace, galvanized

Shelving using SCHULTE's plug-in system: modular, flexible, innovative

Plug-in shelving is ideal for placing and removing items by hand. Thanks to its plug-in connection, the shelves are quick and easy to assemble and also offer a higher maximum load capacity than shelves with a bolted connection. They can be installed for single and double shelving as well as for multi-storey shelving systems and have a special system perforation that makes changing accessories easy. As a result, plug-in shelving provides efficient and flexible storage solutions for the widest possible range of items and storage types.

Efficient utilization of storage capacity

The perforations in the MULTIplus T-profiles in the SCHULTE plug-in system are arranged in a 25 mm grid. In combination with the MULTIplus85 and MULTIplus150 shelves, which also feature an edge height of 25 mm, this enables unique flexibility when it comes to adjusting the height and utilising the storage capacity.

The compatibility of the grid and shelves makes it possible to optimally adapt them to suit the items to be stored, thus enabling the greatest possible utilisation of the space.

MULTIplus shelves with variable edge heights of 25 and 40 mm

The shelves from SCHULTE Lagertechnik are available with edge heights of 25 mm and 40 mm. The load capacity of the Multiplus shelves can be immediately identified by the stamped mark at the front edge.

With their 25 mm edge height in combination with our T-profile 25 mm grid, our MULTIplus85 and MULTIplus150 shelves offer you optimal utilisation of the storage area.

Variable widths and depths for optimal adjustability

The SCHULTE Lagertechnik shelves are available in four different widths and a wide range of depths. This enables optimal adaption to the existing storage area and the stored goods.

Variable shelf load capacity for all types of items

SCHULTE Lagertechnik offers four different types of shelf to suit the most diverse requirements on the load capacity of the shelf. The MULTIplus shelves, MULTIplus85, MULTIplus150, MULTIplus250 and MULTIplus330, can achieve shelf loads of 85 kg to 330 kg. The option of using bearers makes it possible to increase the load capacity of the shelves up to 410 kg. Retrofitting is possible at any time.

Specification
  • -colour: galvanized

    -width: 1000 mm

    -height: 2000 mm

    -depth: 500 mm

    -Number of shleves: 5

    -Starter shelving / Extension shelving: Extension shelving

    -Bracing type: Cross brace

    -Shelf load: 150 kg

    -Accessibility: single-sided use

    -Weight: 27,04 kg

Technical specification
  • Unique ref.12755
  • Product familyShelving & Storage
  • Product groupPlug-in shelving system
  • TypeObject (single object)
  • Date of publishing2020-06-30
  • Edition number1
  • Height (mm)2000
  • Width (mm)1000
  • Depth (mm)500
Related
  • Material mainSteel
  • Designed inGermany
  • Manufactured inGermany
  • Weight Net (Kg)27.04
Classification
  • BIMobject CategoryFurniture - Shelving & Storage

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit