Publish your products
Generic Top Hung Window with SECO Ni 24 40

Generic Top Hung Window with SECO Ni 24 40

This BIM object represents a generic top-hung window that automatically assigns the most suitable SECO Ni 24 40 chain actuator based on the window’s structural opening dimensions. As the window geometry is adjusted, the embedded logic selects the appropriate actuator model, stroke length, and performance characteristics to ensure compliance with operational and manufacturer criteria.

The object simplifies specification and coordination by enabling dynamic actuator selection, validating suitability for required opening forces, and automatically updating metadata such as actuator model, power requirements, and mounting constraints. This ensures accurate actuator specification throughout the design process and supports integration with ventilation and automated building systems.

Specification
  • General

    Product Name: Generic Top Hung Window

    Control Type: SECO Ni 24 40 Chain Operator

    Configuration: Top-hung, outward opening

    Application: External façade openings for residential, commercial or institutional buildings

    Mounting: Installed into prepared structural openings within wall assemblies

    Classification

    Uniclass 2015: Ss_25_30_30_85 (Windows) / Pr_30_59_98_94 (Window units)

    OmniClass: 23-17 13 13 (Windows)

    IFC Class: IfcWindow / IfcWindowType

    Geometry and BIM Parameters

    Dimensions (Parametric)

    Overall Width (W): Adjustable (default: 900 mm)

    Overall Height (H): Adjustable (default: 600 mm)

    Frame Depth: 70–85 mm (parametric)

    Sash Thickness: 40–55 mm

    Opening Characteristics

    Opening Type: Top Hung

    Hinge Position: Top

    Control Mechanism: Electrically controlled chain actuator – SECO Ni 24 40

    Opening Angle: 15°–30° (dependent on actuator stroke)

    Free Area: Parametric, based on geometry and max stroke

    Hardware – SECO Ni 24 40

    Actuator Features

    Model: SECO Ni 24 40

    Type: 24V electric chain actuator

    Stroke Length: 400 mm (nominal)

    Force: Opening and closing forces in line with manufacturer performance

    Integration: Compatible with standard window automation systems, smoke ventilation controls (if selected), and BMS interfaces

    Mounting: Internal surface-mounted actuator with fixings

    Operation and Maintenance

    Operation: 24V dc powered electric opening via SECO Ni 24 40 actuator

    Controls: Wall switch, automated sensors, BMS, or smoke control system (optional)

    Maintenance: Annual inspection of seals, hinges, and actuator functionality

    BIM Metadata

    Manufacturer: Generic

    Component Type: Window – Top Hung

    Actuator Included: Yes

    MEP Connectivity: 24V dc power connection

    COBie Fields

    Type Name: Generic_Top_Hung_Window_SECO-Ni-24-40

    Model: SECO Ni 24 40 actuator integrated

    Asset Type: Fixed

    Warranty: As required by project specification

Technical specification
  • Unique ref.SECBIM0011
  • Product familyWindows
  • Product groupFaçade
  • TypeAssembly (multiple objects)
  • Date of publishing2016-05-26
  • Edition number1
Related
  • Designed inUnited Kingdom
  • Manufactured inUnited Kingdom
Classification
  • BIMobject CategoryWindows - Window Openers
  • IFC classificationActuator
  • Uniclass 2015 CodePr_75_50_18_13
  • Uniclass 2015 DescriptionChain actuators

Region availability

Europe Asia North America Africa South America Oceania
Åland Islands
Afghanistan
Anguilla
Algeria
Argentina
American Samoa
Albania
Armenia
Antigua and Barbuda
Angola
Bolivia
Australia
Andorra
Azerbaijan
Aruba
Benin
Brazil
Cook Islands
Austria
Bahrain
Barbados
Botswana
Chile
Federated States of Micronesia
Belarus
Bangladesh
Belize
Burkina Faso
Colombia
Fiji
Belgium
Bhutan
Bermuda
Burundi
Ecuador
French Polynesia
Bosnia and Herzegovina
British Indian Ocean Territory
British Virgin Islands
Cameroon
Falkland Islands (Islas Malvinas)
Guam
Bulgaria
Brunei
Canada
Cape Verde
French Guiana
Kiribati
Croatia
Cambodia
Caribbean Netherlands
Central African Republic
Guyana
Marshall Islands
Cyprus
China
Cayman Islands
Chad
Paraguay
Nauru
Czech Republic
Christmas Island
Collectivity of Saint Martin
Comoros
Peru
New Caledonia
Denmark
Cocos (Keeling) Islands
Costa Rica
Côte d'Ivoire
Suriname
New Zealand
Estonia
Georgia
Curaçao
Democratic Republic of the Congo
Uruguay
Niue
Faroe Islands
Hong Kong
Dominica
Djibouti
Venezuela
Norfolk Island
Finland
India
Dominican Republic
Egypt
Northern Mariana Islands
France
Indonesia
El Salvador
Equatorial Guinea
Palau
Germany
Iran
Greenland
Eritrea
Papua New Guinea
Gibraltar
Iraq
Grenada
Eswatini
Pitcairn Islands
Greece
Israel
Guadeloupe
Ethiopia
Samoa
Guernsey
Japan
Guatemala
Gabon
Solomon Islands
Hungary
Jordan
Haiti
Ghana
Timor-Leste
Iceland
Kazakhstan
Honduras
Guinea
Tokelau
Ireland
Kuwait
Jamaica
Guinea-Bissau
Tonga
Isle of Man
Kyrgyzstan
Martinique
Kenya
Tuvalu
Italy
Laos
Mexico
Lesotho
United States Minor Outlying Islands
Jersey
Lebanon
Montserrat
Liberia
Vanuatu
Latvia
Macau
Nicaragua
Libya
Wallis and Futuna
Liechtenstein
Malaysia
Panama
Madagascar
Lithuania
Maldives
Puerto Rico
Malawi
Luxembourg
Mongolia
Saint Kitts and Nevis
Mali
Malta
Myanmar (Burma)
Saint Lucia
Mauritania
Moldova
Nepal
Saint Pierre and Miquelon
Mauritius
Monaco
North Korea
Saint Vincent and the Grenadines
Mayotte
Montenegro
Oman
Saint-Barthélemy
Morocco
Netherlands
Pakistan
Sint Maarten
Mozambique
North Macedonia
Palestine
The Bahamas
Namibia
Norway
Philippines
Trinidad and Tobago
Niger
Poland
Qatar
Turks and Caicos Islands
Nigeria
Portugal
Saudi Arabia
U.S. Virgin Islands
Republic of the Congo
Romania
Singapore
United States
Reunion
Russia
South Korea
Rwanda
San Marino
Sri Lanka
Saint Helena
Serbia
Syria
São Tomé and Príncipe
Slovakia
Taiwan
Senegal
Slovenia
Tajikistan
Seychelles
Spain
Thailand
Sierra Leone
Svalbard and Jan Mayen
Türkiye
Somalia
Sweden
Turkmenistan
South Africa
Switzerland
United Arab Emirates
South Sudan
Ukraine
Uzbekistan
Sudan
United Kingdom
Vietnam
Tanzania
Vatican City
Yemen
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe