Publish your products
Generic Side Hung Window with SECO Ni 24 40

Generic Side Hung Window with SECO Ni 24 40

This BIM object represents a generic bottom-hung window that automatically assigns the most suitable SECO Ni 24 40 chain actuator based on the window’s structural opening dimensions. As the window geometry is adjusted, the embedded logic selects the appropriate actuator model, stroke length, and performance characteristics to ensure compliance with operational and manufacturer criteria.

The object simplifies specification and coordination by enabling dynamic actuator selection, validating suitability for required opening forces, and automatically updating metadata such as actuator model, power requirements, and mounting constraints. This ensures accurate actuator specification throughout the design process and supports integration with ventilation and automated building systems.

Specification
  • General

    Product Name: Generic Side Hung Window

    Control Type: SECO Ni 24 40 Electric Chain Actuator

    Configuration: Side-hung, outward opening (side pivoted, lateral venting)

    Application: External façade openings for residential, commercial, and institutional buildings

    Mounting: Installed into prepared structural openings within wall assemblies

    Classification

    Uniclass 2015:

    • Ss_25_30_30_85 – Windows
    • Pr_30_59_98_94 – Window units

    OmniClass:

    • 23-17 13 13 – Windows

    IFC Class:

    • IfcWindow / IfcWindowType

    Geometry and BIM Parameters

    Dimensions (Parametric)

    • Overall Width (W): Adjustable (default: 900 mm)
    • Overall Height (H): Adjustable (default: 1200 mm)
    • Frame Depth: 70–85 mm
    • Sash Thickness: 40–55 mm

    Opening Characteristics

    • Opening Type: Side hung
    • Hinge Position: Left-hand or right-hand (parametric)
    • Control Mechanism: SECO Ni 24 40 electric chain actuator
    • Opening Angle: 15°–35° (dependent on geometry and 400 mm actuator stroke)
    • Free Area: Parametric; calculated based on sash geometry and actuator stroke

    Hardware – SECO Ni 24 40

    • Actuator Features
    • Model: SECO Ni 24 40
    • Type: 24V DC electric chain actuator
    • Stroke Length: 400 mm (nominal)
    • Force: Opening and closing force per manufacturer performance data

    Integration:

    • Compatible with automated natural ventilation systems
    • Suitable for BMS integration
    • Optional compatibility with smoke ventilation controls (if project-specified)
    • Mounting: Internal surface-mounted chain operator, including appropriate fixing brackets

    Additional Window Hardware

    • Side hung hinges (left or right)
    • Multipoint locking system or friction stays (as project required)
    • External-grade perimeter weather seals

    Operation and Maintenance

    Operation

    • Powered by 24V DC electric actuation
    • Control options include:
    • Local wall-mounted switch
    • Environmental sensors (rain, wind, CO₂, temperature)
    • Central Building Management System (BMS)
    • Optional smoke ventilation activation (if compliant with project requirements)

    Maintenance Requirements

    Annual inspection recommended for:

    • Pivot hinges and fixing points
    • Sash alignment and compression seals
    • Actuator chain, brackets, and electrical connections
    • Control interface and operation cycles
    • Lubrication and cleaning per manufacturer recommendations

    BIM Metadata

    • Manufacturer: Generic
    • Component Type: Window – Side Hung
    • Actuator Included: Yes (SECO Ni 24 40 integrated)
    • MEP Connectivity: 24V DC electrical supply
    • Parameter Sets: Geometry, operational parameters, actuator stroke, hinge handing, performance values

    COBie Fields

    • Type Name: Generic_Side_Hung_Window_SECO-Ni-24-40
    • Model: SECO Ni 24 40 Actuator Integrated
    • Asset Type: Fixed
    • Warranty: As required by project specification
Technical specification
  • Unique ref.SECBIM0013
  • Product familyWindows
  • Product groupFaçade
  • TypeAssembly (multiple objects)
  • Date of publishing2016-05-26
  • Edition number1
Related
  • Designed inUnited Kingdom
  • Manufactured inUnited Kingdom
Classification
  • BIMobject CategoryWindows - Single Hung Windows
  • IFC classificationActuator
  • Uniclass 2015 CodePr_75_50_18_13
  • Uniclass 2015 DescriptionChain actuators

Region availability

Europe Asia North America Africa South America Oceania
Åland Islands
Afghanistan
Anguilla
Algeria
Argentina
American Samoa
Albania
Armenia
Antigua and Barbuda
Angola
Bolivia
Australia
Andorra
Azerbaijan
Aruba
Benin
Brazil
Cook Islands
Austria
Bahrain
Barbados
Botswana
Chile
Federated States of Micronesia
Belarus
Bangladesh
Belize
Burkina Faso
Colombia
Fiji
Belgium
Bhutan
Bermuda
Burundi
Ecuador
French Polynesia
Bosnia and Herzegovina
British Indian Ocean Territory
British Virgin Islands
Cameroon
Falkland Islands (Islas Malvinas)
Guam
Bulgaria
Brunei
Canada
Cape Verde
French Guiana
Kiribati
Croatia
Cambodia
Caribbean Netherlands
Central African Republic
Guyana
Marshall Islands
Cyprus
China
Cayman Islands
Chad
Paraguay
Nauru
Czech Republic
Christmas Island
Collectivity of Saint Martin
Comoros
Peru
New Caledonia
Denmark
Cocos (Keeling) Islands
Costa Rica
Côte d'Ivoire
Suriname
New Zealand
Estonia
Georgia
Curaçao
Democratic Republic of the Congo
Uruguay
Niue
Faroe Islands
Hong Kong
Dominica
Djibouti
Venezuela
Norfolk Island
Finland
India
Dominican Republic
Egypt
Northern Mariana Islands
France
Indonesia
El Salvador
Equatorial Guinea
Palau
Germany
Iran
Greenland
Eritrea
Papua New Guinea
Gibraltar
Iraq
Grenada
Eswatini
Pitcairn Islands
Greece
Israel
Guadeloupe
Ethiopia
Samoa
Guernsey
Japan
Guatemala
Gabon
Solomon Islands
Hungary
Jordan
Haiti
Ghana
Timor-Leste
Iceland
Kazakhstan
Honduras
Guinea
Tokelau
Ireland
Kuwait
Jamaica
Guinea-Bissau
Tonga
Isle of Man
Kyrgyzstan
Martinique
Kenya
Tuvalu
Italy
Laos
Mexico
Lesotho
United States Minor Outlying Islands
Jersey
Lebanon
Montserrat
Liberia
Vanuatu
Latvia
Macau
Nicaragua
Libya
Wallis and Futuna
Liechtenstein
Malaysia
Panama
Madagascar
Lithuania
Maldives
Puerto Rico
Malawi
Luxembourg
Mongolia
Saint Kitts and Nevis
Mali
Malta
Myanmar (Burma)
Saint Lucia
Mauritania
Moldova
Nepal
Saint Pierre and Miquelon
Mauritius
Monaco
North Korea
Saint Vincent and the Grenadines
Mayotte
Montenegro
Oman
Saint-Barthélemy
Morocco
Netherlands
Pakistan
Sint Maarten
Mozambique
North Macedonia
Palestine
The Bahamas
Namibia
Norway
Philippines
Trinidad and Tobago
Niger
Poland
Qatar
Turks and Caicos Islands
Nigeria
Portugal
Saudi Arabia
U.S. Virgin Islands
Republic of the Congo
Romania
Singapore
United States
Reunion
Russia
South Korea
Rwanda
San Marino
Sri Lanka
Saint Helena
Serbia
Syria
São Tomé and Príncipe
Slovakia
Taiwan
Senegal
Slovenia
Tajikistan
Seychelles
Spain
Thailand
Sierra Leone
Svalbard and Jan Mayen
Türkiye
Somalia
Sweden
Turkmenistan
South Africa
Switzerland
United Arab Emirates
South Sudan
Ukraine
Uzbekistan
Sudan
United Kingdom
Vietnam
Tanzania
Vatican City
Yemen
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe