Publish your products
OSLoop Coordinator

OSLoop Coordinator

OSLoop is a modular smoke control system. It consists of a centralised coordination module (the coordinator) and between 1 and 16 remotely mounted manual control points (MCPs). Larger systems can be constructed by linking together multiple coordinators.

The coordinator controls power and data to the networked system fully monitoring primary (mains) and secondary (battery*) power supplies. The OSLoop system intelligently monitors current requirements of the system and determines how and when the MCPs can call on this power to activate AOVs.

Each MCP contains actuator switching circuitry which also monitors the actuator cabling and circuitry for faults. If a fault is detected, then the MCP raises a local alarm and also informs the coordinator so the remote alarms can be triggered. The MCP also provides support for up to three smoke detectors. Again this circuitry monitors the detectors and cabling checking for faults. In addition, the MCP may be configured to work independently or grouped in the same system.

Features
40% less cable costs than a conventional system
50% less devices compared to conventional systems
Reduced system installation time
EN12101 Pt.10 2005 + C1: 2007 compliant
EMC tested to EN61000-6-2 and EN61000-6-3
LVD tested to EN60335-1 as amended by EN60335-2-103.

*Batteries sold separately

Specification
  • Power

    • Supply 230V ac 50/60Hz. (±10%) from a 5A unswitched spur
    • Power Consumption 500VA
    • Typical Output Voltage (Mains Power) (mains power, max load 7.0A) Nominal 24.0 V Max. 28.4V at 253V ac Min. 19.2V at 207V ac
    • Typical Output Voltage (No Main) Nominal 24.0V Max. 28.8V Min. 18.5V
    • *Maximum Current (Mains and batteries) Max 7.0A for 180 seconds Peak current can exceed 7.0A for a short duration
    • *Auxiliary Outputs VC, VD, VE, Nominal 24.0 V, 100mA / 40mA
    • Battery Backup 2 x 12 V dc 12.0Ah sealed lead-acid (Sold separately)
    • Expected Battery Life 3+ Years at 25° C
    • Real Time Clock Battery Life 10 Years
    • *Battery Standby Time 72 Hours

    Environment

    • IP Rating IP30
    • Humidity Range 10 to 90% Non-Condensing
    • Storage - 20°C to 50°C
    • Operating Temp– 5°C to 40°C

    Miscellaneous

    • Cable Entries Cable entries are via up to 6 off 20mm end mounted cable glands
    • and/or one rear entry slot for concealed connection
    • Dimensions 310 x 380 x 130mm (W x H x D)
    • Mass (approx) 4.1kg

    *On mains failure, average auxiliary current must be less than 40mA to achieve 72Hours BBU

Technical specification
  • Unique ref.SECBIM0005
  • Product familyControl Systems
  • Product groupController
  • TypeObject (single object)
  • Date of publishing2016-05-26
  • Edition number1
  • Height (mm)411
  • Width (mm)305
  • Depth (mm)121
Related
  • Material mainSteel
  • Designed inUnited Kingdom
  • Manufactured inUnited Kingdom
  • Weight Net (Kg)4.1
Classification
  • BIMobject CategoryElectrical - Controls
  • IFC classificationController
  • Uniclass 2015 CodePr_75_50_18
  • Uniclass 2015 DescriptionControllers and control panels

Region availability

Europe Asia North America Africa South America Oceania
Åland Islands
Afghanistan
Anguilla
Algeria
Argentina
American Samoa
Albania
Armenia
Antigua and Barbuda
Angola
Bolivia
Australia
Andorra
Azerbaijan
Aruba
Benin
Brazil
Cook Islands
Austria
Bahrain
Barbados
Botswana
Chile
Federated States of Micronesia
Belarus
Bangladesh
Belize
Burkina Faso
Colombia
Fiji
Belgium
Bhutan
Bermuda
Burundi
Ecuador
French Polynesia
Bosnia and Herzegovina
British Indian Ocean Territory
British Virgin Islands
Cameroon
Falkland Islands (Islas Malvinas)
Guam
Bulgaria
Brunei
Canada
Cape Verde
French Guiana
Kiribati
Croatia
Cambodia
Caribbean Netherlands
Central African Republic
Guyana
Marshall Islands
Cyprus
China
Cayman Islands
Chad
Paraguay
Nauru
Czech Republic
Christmas Island
Collectivity of Saint Martin
Comoros
Peru
New Caledonia
Denmark
Cocos (Keeling) Islands
Costa Rica
Côte d'Ivoire
Suriname
New Zealand
Estonia
Georgia
Curaçao
Democratic Republic of the Congo
Uruguay
Niue
Faroe Islands
Hong Kong
Dominica
Djibouti
Venezuela
Norfolk Island
Finland
India
Dominican Republic
Egypt
Northern Mariana Islands
France
Indonesia
El Salvador
Equatorial Guinea
Palau
Germany
Iran
Greenland
Eritrea
Papua New Guinea
Gibraltar
Iraq
Grenada
Eswatini
Pitcairn Islands
Greece
Israel
Guadeloupe
Ethiopia
Samoa
Guernsey
Japan
Guatemala
Gabon
Solomon Islands
Hungary
Jordan
Haiti
Ghana
Timor-Leste
Iceland
Kazakhstan
Honduras
Guinea
Tokelau
Ireland
Kuwait
Jamaica
Guinea-Bissau
Tonga
Isle of Man
Kyrgyzstan
Martinique
Kenya
Tuvalu
Italy
Laos
Mexico
Lesotho
United States Minor Outlying Islands
Jersey
Lebanon
Montserrat
Liberia
Vanuatu
Latvia
Macau
Nicaragua
Libya
Wallis and Futuna
Liechtenstein
Malaysia
Panama
Madagascar
Lithuania
Maldives
Puerto Rico
Malawi
Luxembourg
Mongolia
Saint Kitts and Nevis
Mali
Malta
Myanmar (Burma)
Saint Lucia
Mauritania
Moldova
Nepal
Saint Pierre and Miquelon
Mauritius
Monaco
North Korea
Saint Vincent and the Grenadines
Mayotte
Montenegro
Oman
Saint-Barthélemy
Morocco
Netherlands
Pakistan
Sint Maarten
Mozambique
North Macedonia
Palestine
The Bahamas
Namibia
Norway
Philippines
Trinidad and Tobago
Niger
Poland
Qatar
Turks and Caicos Islands
Nigeria
Portugal
Saudi Arabia
U.S. Virgin Islands
Republic of the Congo
Romania
Singapore
United States
Reunion
Russia
South Korea
Rwanda
San Marino
Sri Lanka
Saint Helena
Serbia
Syria
São Tomé and Príncipe
Slovakia
Taiwan
Senegal
Slovenia
Tajikistan
Seychelles
Spain
Thailand
Sierra Leone
Svalbard and Jan Mayen
Türkiye
Somalia
Sweden
Turkmenistan
South Africa
Switzerland
United Arab Emirates
South Sudan
Ukraine
Uzbekistan
Sudan
United Kingdom
Vietnam
Tanzania
Vatican City
Yemen
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe