Unique ref.: | SECBIM0009 |
---|---|
Brand: | SE Controls |
Product family: | Windows |
Product group: | Façade |
Date of publishing: | 2016-05-26 |
Edition number: | 1 |
Type: | Assembly (multiple objects) |
Product url: | http://www.secontrols.com/product-catalogue/actuator/seco-n-24-25/features... |
---|---|
Installation instructions: | |
COBie Product Data Sheet: | https://bimobject.com/en/product/downloadobjectfile?id=ee500c0b-0015-42c9-... |
Product certification: | |
Technical description: | http://www.secontrols.com/product-catalogue/actuator/seco-n-24-25/features... |
Instruction video: | |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en/se-controls/product/secbim0009
Material main: | |
---|---|
Material secondary: | |
Designed in: | United Kingdom |
Manufactured in: | United Kingdom |
BIMobject Category: | Windows - Window Openers |
---|---|
IFC classification: | Actuator |
Uniclass 2.0 Code: | PR-16-16-02 |
Uniclass 2.0 Description: | Actuators |
Uniclass 2015 Code: | Pr_75_50_18_13 |
Uniclass 2015 Description: | Chain actuators |
NBS Reference Code: | 16-16-02 |
NBS Reference Description: | Actuators |
BIMobject®