Publish your products
Meeting & seminar table mastermind fold table
Meeting & seminar table mastermind fold table
Meeting & seminar table mastermind fold table
Meeting & seminar table mastermind fold table
Meeting & seminar table mastermind fold table
    sedus

    Meeting & seminar table mastermind fold table

    mastermind fold table

    The clever solution for multifunctional rooms – and for more flexibility: Sedus mastermind fold – a high-quality, representative conference table that seats up to eight people and takes up little space when it is no longer needed.

    Specification
    • Product family

      • Foldable, mobile single table for up to 8 people in rectangular and boat shape


      Frame system

      The frame system allows intuitive and smooth folding of the table. This is made possible by a gearwheel mechanism which allows synchronous unfolding of the two table halves.

      When the table is folded together, lifting of the table tops is assisted mechanically. This function is made possible by the use of gas springs.

      To prevent accidental unfolding of the table the kinematics of the folding mechanism are designed so that a clearly perceptible resistance must be overcome for the table to unfold.

      In its unfolded state the table is automatically pre-engaged to prevent accidental folding when weight is applied to the table tops (e.g. sitting on the table) (Securelock System).

      The locking levers permanently ensure the flush position of the two table tops. Operation is possible from either side, but locking on one side must be sufficient.

      The two table tops are stabilised against torsion by aluminium support beams on the long side and aluminium trays on the inside front. The aluminium support beams are positioned at least 60 cm apart to allow the installation of built-in socket modules.

      The four tubular table legs are supported by two diagonally extending tubular tension rods.

      All table legs have lockable castors with a diameter of 100 mm.

      The table is delivered fully assembled.

      Substrate

      The use of 25 mm three-layer chipboard is appropriate to the substrate compliant with EN 312-2003.

      Only E1 quality chipboard is used.

      Table tops

      The following table top alternatives are available:

      • Melamine resin coating in a single colour or various decorative wood effects (top surface compliant with EN 14322), all-round PP laser edging and integrated end profile made of black elastomer

        The minimum light-fastness is 6 on the wool scale.
      • High-quality crown cut veneer surface, 3 mm veneer edge on all sides and integrated end profile made of black elastomer
      • Linoleum (colour black L20, sand L22) with real wood in Hickory Natural (Q10), optionally other veneer edges according to the Sedus veneer range.
      • HPL surface soft touch: The matt soft touch surface is a laminate based on hardenable resins. The top layer of paper is coated in a separate manufacturing process and then electron beam hardened. The result is a velvety, warm surface with anti-fingerprint properties, characterised by its high resistance to abrasion, impact and scratches.

      Quality and ecology

      The table programme is designed to meet the following requirements:

      GS label by DGUV Test / DIN EN 527 / DIN 16555

      Tested for harmful substances by TÜV Rheinland LGA Products GmbH

      DIN Special Report 147 Requirements and testing of office furniture

      DIN EN 527-1/2/3 office desks

      • DIN 16555 Office work place – Space for communication work places in office buildings

      DIN 15906 Conference and meeting venues

      • EK 5/AK 3 (PG-ST) - Principles of testing and certification of safety and ergonomics of sitting/standing desks
      • EK 5/AK 3 (PG-RO) - Principles of testing and certification of safety and ergonomics of office furniture on castors (with the exception of office seating)
      • GS label by DGUV Test / DIN EN 527 / DIN 16555
      • Tested for harmful substances by TÜV Rheinland LGA Products GmbH
      • PAH confirmation
      • GREENGUARD Indoor Air Quality Certified

      The processes for manufacture of the products are certified to the following standards:

      • Produced in accordance with DIN ISO 14001 Environmental management
      • Produced in accordance with DIN ISO 9001
    Technical specification
    • Unique ref.fold-meeting-table-mastermind
    • Product familyMastermind table
    • Product groupMeeting tables
    • TypeObject (single object)
    • Date of publishing2024-10-17
    • Edition number1
    • Height (mm)730
    • Width (mm)2804
    • Depth (mm)1204
    Related
    • Manufactured inGermany
    Classification
    • BIMobject CategoryFurniture - Office Desks & Tables
    • IFC classificationFurniture
    • Uniclass 2015 CodePr_40_50_21
    • Uniclass 2015 DescriptionDesks, tables and worktops
    • OmniClass Number23-21 13 00
    • OmniClass TitleRetail and Office Equipment and Furnishings

    Region availability

    Europe Asia Africa
    Åland Islands
    Afghanistan
    Egypt
    Albania
    Armenia
    Andorra
    Azerbaijan
    Austria
    Bahrain
    Belarus
    Bangladesh
    Belgium
    Bhutan
    Bosnia and Herzegovina
    British Indian Ocean Territory
    Bulgaria
    Brunei
    Croatia
    Cambodia
    Cyprus
    China
    Czech Republic
    Christmas Island
    Denmark
    Cocos (Keeling) Islands
    Estonia
    Georgia
    Faroe Islands
    Hong Kong
    Finland
    India
    France
    Indonesia
    Germany
    Iran
    Gibraltar
    Iraq
    Greece
    Israel
    Guernsey
    Japan
    Hungary
    Jordan
    Iceland
    Kazakhstan
    Ireland
    Kuwait
    Isle of Man
    Kyrgyzstan
    Italy
    Laos
    Jersey
    Lebanon
    Latvia
    Macau
    Liechtenstein
    Malaysia
    Lithuania
    Maldives
    Luxembourg
    Mongolia
    Malta
    Myanmar (Burma)
    Moldova
    Nepal
    Monaco
    North Korea
    Montenegro
    Oman
    Netherlands
    Pakistan
    North Macedonia
    Palestine
    Norway
    Philippines
    Poland
    Qatar
    Portugal
    Saudi Arabia
    Romania
    Singapore
    Russia
    South Korea
    San Marino
    Sri Lanka
    Serbia
    Syria
    Slovakia
    Taiwan
    Slovenia
    Tajikistan
    Spain
    Thailand
    Svalbard and Jan Mayen
    Türkiye
    Sweden
    Turkmenistan
    Switzerland
    United Arab Emirates
    Ukraine
    Uzbekistan
    United Kingdom
    Vietnam
    Vatican City
    Yemen
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit