Publish your products
Get Together Meeting & Team Table
Get Together Meeting & Team Table
Get Together Meeting & Team Table
Get Together Meeting & Team Table
Get Together Meeting & Team Table
    sedus

    Get Together Meeting & Team Table

    New technological possibilities and more open social structures influence the way we interact with each other – and thus also how we work together.
    Bench working, i.e. working together at one large table, reflects these developments. Whether temporary work, event-driven use by project teams or permanently assigned team workstations: with Sedus get together you have a multifunctional bench solution that satisfies all requirements of modern working.

    Specification
    • Product family

      • Double bench programme
      • Functional and attractive team workplaces / team table
      • Versatile use
        • As a classic workplace
        • For temporary work in project teams
        • As a meeting table
        • For hot desking areas
      • Double benches with one- and two-piece table tops in various configuration levels

      Frame

      At the heart of the concept is the easily assembled frame consisting of support beams and leg frames with rack supports and leg elements.

      The frame system is notable for the small number of components. Depending on the table top versions, 2, 3 or 5 longitudinal support beams are used, which guarantee high stability of the table.

      The rack support of the leg frames have apertures to take up the parallel support beams. The support beams are pushed into the rack supports and clamped with a special quick brace. These holders form a simple and stable interface. The quick brace allows fast and convenient assembly and disassembly of the leg frames. The connection can be undone as often as desired.

      The table tops are then assembled on this basic structure. Under the table tops are clips that connect the panels and the support beam system together.

      Leg frames

      Two leg frame versions are offered:

      • A-leg frame – Height adjustable via spindle 720-760 mm
      • 4-leg frame – Fixed height 740 mm

      A-leg frame

      The legs in high quality die cast aluminium are screwed firmly to the steel rack supports. The A-leg frame is set back from the side edge of the table by approx. 25 mm.

      4-leg frame

      The 4-leg frame is a continuous steel frame. The mitre-welded rectangular profiles are characterised by high stability and quality with no visible welded seams. The leg frames have adjustment glides to balance out uneven floors. The leg frames end practically flush with the table top. A visible gap of 6 mm between table top and leg frame gives the top a floating character.

      Table top shapes

      The following one-piece and two-piece worktops are available for the double workstation programme:

      • Depths: 1200, 1400 and 1600 mm
      • Widths: 1200, 1400, 1600, 1800, 2000, 2200, 2400 mm

      The desktops are available as 19 mm thick three-layer chipboard with melamine resin finish or veneer.

    Technical specification
    • Unique ref.get-together-team-table
    • Product familyGet Together
    • Product groupMeeting tables
    • TypeObject (single object)
    • Date of publishing2024-11-26
    • Edition number1
    Related
    • Manufactured inGermany
    Classification
    • BIMobject CategoryFurniture - Office Desks & Tables

    Region availability

    Europe Asia Africa
    Åland Islands
    Afghanistan
    Egypt
    Albania
    Armenia
    Andorra
    Azerbaijan
    Austria
    Bahrain
    Belarus
    Bangladesh
    Belgium
    Bhutan
    Bosnia and Herzegovina
    British Indian Ocean Territory
    Bulgaria
    Brunei
    Croatia
    Cambodia
    Cyprus
    China
    Czech Republic
    Christmas Island
    Denmark
    Cocos (Keeling) Islands
    Estonia
    Georgia
    Faroe Islands
    Hong Kong
    Finland
    India
    France
    Indonesia
    Germany
    Iran
    Gibraltar
    Iraq
    Greece
    Israel
    Guernsey
    Japan
    Hungary
    Jordan
    Iceland
    Kazakhstan
    Ireland
    Kuwait
    Isle of Man
    Kyrgyzstan
    Italy
    Laos
    Jersey
    Lebanon
    Latvia
    Macau
    Liechtenstein
    Malaysia
    Lithuania
    Maldives
    Luxembourg
    Mongolia
    Malta
    Myanmar (Burma)
    Moldova
    Nepal
    Monaco
    North Korea
    Montenegro
    Oman
    Netherlands
    Pakistan
    North Macedonia
    Palestine
    Norway
    Philippines
    Poland
    Qatar
    Portugal
    Saudi Arabia
    Romania
    Singapore
    Russia
    South Korea
    San Marino
    Sri Lanka
    Serbia
    Syria
    Slovakia
    Taiwan
    Slovenia
    Tajikistan
    Spain
    Thailand
    Svalbard and Jan Mayen
    Türkiye
    Sweden
    Turkmenistan
    Switzerland
    United Arab Emirates
    Ukraine
    Uzbekistan
    United Kingdom
    Vietnam
    Vatican City
    Yemen
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit