Publish your products
Model NT Aluminum TurboNozzle Diffuser
Model NT Aluminum TurboNozzle Diffuser
Model NT Aluminum TurboNozzle Diffuser
Model NT Aluminum TurboNozzle Diffuser

    Model NT Aluminum TurboNozzle Diffuser

    Seiho's TurboNozzle combines a stylish anodized aluminum finish with exceptionally high quality construction. The deep housing and inner concentric rings are designed specifically for those high volume long throw applications. The NT provides a distribution pattern more diffuse than our PK series, but not as much as the RHV/NR series. The aluminum and stainless steel design contribute to the NT's light weight so much so that it is easily installed and held in place by strong spring clips. No unsightly screws are necessary!*

    *Note: NT & NP are designed for wall mounting. Screws must be used for ceiling mounting.


    *Round/Exposed duct adapters and Butterfly Dampers also available on our website.

    Specification
    • Material: Aluminum
      Finish: Anodized (Custom Colors Available)
      Sizes: 4" 6" 8" 10" 12" 14" 16" 20" 24"

    Technical specification
    • Unique ref.model_nt-diffuser-turbonozzle
    • Product familyTurboNozzle
    • Product groupTurboNozzle
    • TypeObject (single object)
    • Date of publishing2025-07-08
    • Edition number1
    Related
    • Material mainAluminium
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryHVAC - Non Mechanical Ventilation
    • IFC classificationAir Terminal
    • Uniclass 2015 CodePr_70_65_04
    • Uniclass 2015 DescriptionAir terminals and diffusers
    • CSI MasterFormat 2014 Code23 37 13
    • CSI MasterFormat 2014 TitleDiffusers, Registers, and Grilles
    • OmniClass Number23-33 49 11 13
    • OmniClass TitleWall Ventilation Diffusers

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States