Publish your products
SEIREPOX MULTICAPA Two-component, coloured epoxy binder
Seire

SEIREPOX MULTICAPA Two-component, coloured epoxy binder

SEIREPOX MULTICAPA is a two-component, fluid, solvent free epoxy binder which, applied in several coats in combination with siliceous aggregate, enables execution of multilayer flooring which is easy to clean and provides for high mechanical and chemical resistance. Easy maintenance.

After hardening, SEIREPOX MULTICAPA is resistant to the passage of water, chemicals, frost and weather.

Specification
  • MIXING RATIO:
    As indicated on packaging.

    DENSITY:
    Approx. 1,4 Kg/l

    YIELD:
    Applied with aggregate (ratio 1:0.4) 0.6-0.7 kg/m2/layer Approx. 0.5kg/m2 in sealant layer.

    WORKABILITY TIME (20°C):
    Approx. 30 min

    RESISTANCE:
    Mechanical strength after 24 hours. Chemical resistance after approx. 7 days.

    TRAFFIC:
    After approx. 6 h

    PACKAGING:
    Kits de 25 Kg net

    STORAGE:
    Approx. 12 months in a dry place and in original unopened packaging.

Technical specification
  • Unique ref.seirepox-multicapa
  • Product familyFlooring and Coating
  • Product groupPaints and Coatings - Epoxies
  • TypeObject (single object)
  • Date of publishing2019-10-24
  • Edition number1
Related
  • Designed inSpain
  • Manufactured inSpain
Classification
  • BIMobject CategoryFlooring - Flooring Systems
  • IFC classificationFloor
  • UNSPSC nameFlooring
  • UNSPSC code301617
  • Uniclass 2015 CodePr_35_31_68
  • Uniclass 2015 DescriptionProtective coatings
  • CSI MasterFormat 2014 Code09 97 26
  • CSI MasterFormat 2014 TitleCementitious Coatings
  • OmniClass Number23-15 17 29
  • OmniClass TitleFloor Finishing Coatings

Region availability

Europe
Spain
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit