Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
selva/products/42daaa8b-5417-40dd-bc5f-e03d897320c8
Home
Categories
Furniture
Tables
Dining Table Victoria
Available in United States
Selva
Follow
Dining Table Victoria
Classical style. Legs in solid beech. Table top and base frame veneered in cherry. Decorative element: chromed metal plate in the center of the tabletop. Can be disassembled, will be delivered disassembled.
Download
Technical specification
Technical specification
Unique ref.
3031
Product family
Interiors
Product group
Tables
Type
Object (single object)
Date of publishing
2014-03-17
Edition number
1
Height (mm)
760
Width (mm)
1800
Depth (mm)
1800
Links
Links
Product url
http://www.selva.com/en/interiors/products-dining-table-victoria/98-25341.html
Related
Related
Material main
Wood
Material secondary
Wood
Designed in
Italy
Manufactured in
Italy
Weight Net (Kg)
30
Classification
Classification
BIMobject Category
Furniture - Tables
IFC classification
Furniture
UNSPSC name
Interior finishing materials
UNSPSC code
3016
Similar products
Ethnicraft
Roller Max coffee table - oak - round - removable cover - 80x80x32 cm
Download
Ethnicraft
Boomerang coffee table - varnished teak - brown - pebble shape - 90x61x29 cm
Download
Ethnicraft
Grooves coffee table - varnished teak - off black - rectangular - 170x120x34 cm
4.7
(
7
)
Download
COR Sitzmöbel
Conic Table
4.6
(
10
)
Download
Ethnicraft
Mikado coffee table - oak - oval - 143x67x42 cm
Download
BRDR. Krüger
ARV Dining Table - 90x180cm - Flat pack
4.9
(
7
)
Download