We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

B12-2F face to view - clay

Unique ref.: B12-2F-face-to-view-clay
Brand: Senini
Product family: BLOCKS
Product group: FAIR-FACED
Width (mm): 120
Height (mm): 200
Depth (mm): 500
Date of publishing: 2019-08-23
Edition number: 1
Type: Object (single object)
Download (1)
Face blocks in clay view

Masonry in blocks type "B12-2f" Modular Dimensions (length. x spess. x height) 50x12x20 cm, with/without idrofugo, net dry density of concrete 1550 Kg/MC (± 10%), drilling 42%, fire resistance (without plaster) and 90, CE marked (according to EN 771-3 with Attestation System 4, in Category 2), produced only with natural aggregates from a company certified UNI EN ISO 9001 (Quality) and ISO 14001 (environmental certification).

Colors available:
Botticino white, antique yellow, ivory yellow, Moorish yellow, sun yellow, grey, black basalt, red Verona, Terra di Siena


Material main: Aggregated natural stone
Material secondary: Cement
Designed in: Italy
Manufactured in: Italy

BIMobject Category: Building Materials - Bricks & Blocks
IFC classification: Block
UNSPSC name: Concrete blocks
UNSPSC code: 30131502
Uniclass 1.4 Code: L322
Uniclass 1.4 Description: Blocks
Uniclass 2.0 Code: PR-80-50-02
Uniclass 2.0 Description: Aggregate Concrete Blocks
OmniClass Number: 23-15 15 21
OmniClass Title: Wall Blocks
This product is available in:
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City

BIMobject SEEK Properties

Building Materials - Bricks & Blocks

Name Value
Colour grey
Thickness 120 mm

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Colour grey

System Family Properties

SystemFamilyProperties

Name Value
Thickness 120 mm

All BIM objects are real products from real manufacturers confirmed and approved