Publish your products
ML200 2" Mechanical Lock Panel
Sentrigard

ML200 2" Mechanical Lock Panel

  • Structural Standing SeamMetal Roofing System
  • Commercial profile for multiple deck and slope applications
  • Combines optimum performance with excellent value
  • Specially designed clip allows thermal movement
  • Tested panel for rated assemblies achieves higher performance levels
  • Mechanical locked seam for long-term, weather tight performance
Specification
  • • Minimum Slope = 1/2":12"

    • Actual Panel Width: 18.75" from 24" Coil

    • Solid Substrate or Open Framing (max. 5' OC)

    • Structural, Hydrostatic Panel

    • Mechanically Seamed in the Field

    • 24 and 26 Gauge Galvalume®

    • .032" Aluminum

    • 16oz Copper

    • 30 Year Finish Warranty on Kynar 500 Finish

    • Weather Tight Warranty Available

    • Underlayment Required with Solid Substrate

    Sentrigard Quadro-Plus, Sentriclad architectural metals, Sentrigard roofing systems, prefabricated metal panels

    Sentrigard metal roofing, architectural metal panels, metal cladding systems

    • Durability: long-lasting metal roofing, weatherproof metal panels, corrosion-resistant cladding
    • Sustainability: recycled metal content, sustainable building materials, LEED-certified metal roofing
    • Aesthetics: custom metal panel colors, architectural design flexibility, modern metal cladding systems
    • Performance: energy-efficient metal roofing, fire-resistant metal panels, acoustical metal systems
    • Comparison: Sentrigard vs. other metal roofing brands, metal roofing cost comparison, best metal roofing for cold climates
    • Location: metal roofing Indianapolis, metal cladding contractors Chicago, prefabricated metal panels Seattle
    • Project-Specific: metal roofing for restaurants, metal cladding for schools, metal panels for multi-family housing
    • Informational: benefits of metal roofing, types of metal cladding systems, how to choose a metal roofing contractor
Technical specification
  • Unique ref.ml200-mechanical-lock-panel
  • Product familyCommercial Roofing
  • Product groupProfiles
  • TypeObject (single object)
  • Date of publishing2024-04-08
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryConstruction - Roof
  • IFC classificationRoof
  • ETIM CodeEG019610
  • ETIM NameRoofing materials
  • Uniclass 2015 CodeEF_30_10
  • Uniclass 2015 DescriptionRoofs
  • CSI MasterFormat 2014 Code07 41 00
  • CSI MasterFormat 2014 TitleRoof Panels
  • OmniClass Number23-13 39 11 11
  • OmniClass TitleExterior Metal Roof Panels

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States