Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
seps2bim/products/eb1a5a48-a6e3-4708-824f-c00f67e4b624
Home
Categories
Lighting
Desk & Table
F2420 - Lamp, Table, With Shade
Available in United States
SEPS2BIM
Follow
F2420 - Lamp, Table, With Shade
4.2
(6 reviews)
Table lamp, 27-34" high X 6" wide X 6" deep with linen shade. Convenience outlet required at point of use.
Download
Technical specification
Technical specification
Unique ref.
F2420
Product family
Lamp
Product group
Table
Type
Requirement Object
Date of publishing
2016-01-01
Edition number
1
Height (mm)
790
Width (mm)
150
Depth (mm)
160
Links
Links
Product url
http://program2bim.com/healthcare.html
Instruction video
https://youtu.be/zRQ6LjrZ75A
Related
Related
Designed in
United States
Manufactured in
United States
Classification
Classification
BIMobject Category
Lighting - Desk & Table
IFC classification
Furnishing Element
Region availability
North America
United States
Similar products
SEPS2BIM
M7435 - Light, Overbed, Direct And Indirect
Download
Faro Barcelona
SHAN Beige table lamp
Download
Ethnicraft
Flow table lamp - varnished mahogany - rose brown - Beige fabric - 32 x 32 x 53 cm
Download
Marset Iluminacion
Gambosa
Download
Fritz Hansen
KAISER Idell™ 6580-F Floor lamp
4.8
(
34
)
Download
Luxcambra
SARRIA S table lamp
Download