Publish your products
A0911 - Power Supply, Uninterruptable, Rack Mounted
SEPS2BIM

A0911 - Power Supply, Uninterruptable, Rack Mounted

Uninterruptable Power Supply, Approximately 2200VA/1600W, Rack Mount with extendable Run Time. Unit must incorporate hot user swappable batteries and must have an overload indicator, replace battery indicator, audible alarm, automatic voltage regulation and include Smart Slot card and software. It must use RS232 DB-9 interface for communication. NEMA L5-30P power connector, and (8) NEMA 5-15R outlets.
Technical specification
  • Unique ref.A0911
  • Product familyPower Supply
  • Product groupUninterruptable
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)230
  • Width (mm)480
  • Depth (mm)460
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryHVAC - Hanging Systems
  • IFC classificationFurnishing Element

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit