Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
seps2bim/products/79e3fd25-26af-419b-9307-b7b5f259921a
Home
Categories
Electrical
Other Electrical
A0912 - Battery Pack, Extended for use with UPS (A0911)
Available in United States
SEPS2BIM
Follow
A0912 - Battery Pack, Extended for use with UPS (A0911)
Battery Pack for use with JSN A0911 to extend backup power availability. Battery rated at approximately 1600 VA.
Download
Technical specification
Technical specification
Unique ref.
A0912
Product family
Battery Pack
Product group
Extended for use with UPS (A0911)
Type
Requirement Object
Date of publishing
2016-01-01
Edition number
1
Height (mm)
150
Width (mm)
480
Depth (mm)
660
Links
Links
Product url
http://program2bim.com/healthcare.html
Instruction video
https://youtu.be/zRQ6LjrZ75A
Related
Related
Designed in
United States
Manufactured in
United States
Classification
Classification
BIMobject Category
Electrical - Other Electrical
IFC classification
Furnishing Element
Region availability
North America
United States
Similar products
SEPS2BIM
A1010 - Telecommunication Outlet
Download
SEPS2BIM
A1130 - Cabinet, Control, Nitrogen
Download
SEPS2BIM
A6200 - Uninterruptible Power Supply, Three Phase
Download
SEPS2BIM
A6210 - Uninterruptible Power Supply, Single Phase
Download
Panduit
Vertical Power Strips, 30A, 24 NEMA 5-20R Receptacles or 6-20R Receptacles, NEMA L5-30P
Download
Menzies Metal Products
Electrical Roof Flashing
4.1
(
12
)
Download