Publish your products
A0913 - Switch, Local Area Network (LAN)
SEPS2BIM

A0913 - Switch, Local Area Network (LAN)

Omni switch router, 9 slot chassis, 725W AC power supply and rack mount brackets. Supports high speed frame switching fabric. Software and Manual included. Requires management module JSN A0914 and works with Power Supply A0915.
Technical specification
  • Unique ref.A0913
  • Product familySwitch
  • Product groupLocal Area Network (LAN)
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)12200
  • Width (mm)460
  • Depth (mm)510
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryKitchen - Home Appliances
  • IFC classificationFurnishing Element

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit