Publish your products
A1067 - Mirror, Float Glass, ADA Accessible
SEPS2BIM

A1067 - Mirror, Float Glass, ADA Accessible

A high quality 1/4" polished float glass mirror with a stainless steel frame. Frame holds mirror in a tilted position for accessibility and compliance with ADA requirements. Mirror has a galvanized steel back secured to frame with concealed screws with integral horizontal hanging brackets. Mirror shall be approximately 18" wide and 36" high. Other sizes are available.
Technical specification
  • Unique ref.A1067
  • Product familyMirror
  • Product groupFloat Glass
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)940
  • Width (mm)460
  • Depth (mm)150
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryFurniture - Mirrors
  • IFC classificationFurnishing Element

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit