Publish your products
A1070 - Mirror, Float Glass, With SS Frame
SEPS2BIM

A1070 - Mirror, Float Glass, With SS Frame

A high quality 1/4" polished float glass mirror, framed in a one-piece, satin finished, stainless steel angle frame. All edges of the mirror are protected by absorbing filler strips. Back of mirror is protected by a protective coating. Mirror has a galvanized steel back with integral horizontal hanging brackets and wall hangers for concealed mounting. For use in restroom areas having a vanity with two or more countertop mounted lavatories. Pricing is based upon a 36" H X 36" W mirror.
Technical specification
  • Unique ref.A1070
  • Product familyMirror
  • Product groupFloat Glass
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)910
  • Width (mm)910
  • Depth (mm)30
Related
  • Designed inUnited States
  • Manufactured inUnited States
  • Weight Net (Kg)9
Classification
  • BIMobject CategoryFurniture - Mirrors
  • IFC classificationFurnishing Element

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit