Publish your products
A1085 - Mirror, SS, With SS Frame
SEPS2BIM

A1085 - Mirror, SS, With SS Frame

A highly polished, stainless steel mirror, framed in a one-piece, bright polished, stainless steel channel frame with 90° mitered corners. All edges of the mirror are protected by absorbing filler strips. Mirror has a galvanized steel back with integral horizontal hanging brackets and wall hanger for concealed mounting. For use in areas of a facility where a float glass mirror is not desired for reasons of patient and staff safety. This mirror is not intended for use in a maximum-security patient area.
Technical specification
  • Unique ref.A1085
  • Product familyMirror
  • Product groupSS
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)910
  • Width (mm)460
  • Depth (mm)30
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryFurniture - Mirrors
  • IFC classificationFurnishing Element

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit