Publish your products
A1115 - Console, Service, Infant, Prefabricated
SEPS2BIM

A1115 - Console, Service, Infant, Prefabricated

Infant prefabricated service console. It consists of a cabinet service module. It contains all medical gases and electrical services for individual treatment. Specify number of electrical outlets and type of console (single or double). Size to be determined by nursery layout. For use in the neonatal ICU.
Technical specification
  • Unique ref.A1115
  • Product familyConsole
  • Product groupService
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)230
  • Width (mm)2440
  • Depth (mm)890
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryMedical - Other Medical
  • IFC classificationFurnishing Element

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit