Publish your products
A5076 - Dispenser, Hand Sanitizer, Free Standing
SEPS2BIM

A5076 - Dispenser, Hand Sanitizer, Free Standing

A free standing hand sanitizer dispenser. For use throughout a healthcare facility. Unit does not include the sanitizing liquid. Units are battery operated.
Technical specification
  • Unique ref.A5076
  • Product familyDispensers
  • Product groupHand Sanitizer
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)1502
  • Width (mm)300
  • Depth (mm)300
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryMedical - Other Medical
  • IFC classificationFurnishing Element

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit