Publish your products
A5106 - Waste Disposal Unit, Sharps w/Glove Dispenser
SEPS2BIM

A5106 - Waste Disposal Unit, Sharps w/Glove Dispenser

3.4 out of 5 stars3.4(5 reviews)
The unit is designed for the disposal of sharps and complies with OSHA guidelines for the handling of sharps. It shall house a 5 quart container and be capable of being mounted on a wall. It shall have a glove dispenser attached. The unit shall be secured by a locked enclosure.
Technical specification
  • Unique ref.A5106
  • Product familyWaste Disposal Unit
  • Product groupSharps w/Glove Dispenser
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)640
  • Width (mm)330
  • Depth (mm)150
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryMedical - Other Medical
  • IFC classificationFurnishing Element

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit