Publish your products
A5202 - Dispenser, Toilet Paper w/Utility Shelf, SS, 2-Roll
SEPS2BIM

A5202 - Dispenser, Toilet Paper w/Utility Shelf, SS, 2-Roll

A concealed surface mounted, double roll, satin finish stainless steel, combination toilet tissue dispenser and utility shelf (minimum 5" depth). Unit accommodates two standard-core toilet tissue rolls through 6" in diameter. Spindles are chrome plated plastic with a heavy-duty internal spring and turn freely for non-controlled delivery. For general purpose use in restrooms.
Technical specification
  • Unique ref.A5202
  • Product familyDispensers
  • Product groupToilet Tissue
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)100
  • Width (mm)410
  • Depth (mm)150
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryMedical - Other Medical
  • IFC classificationFurnishing Element

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit