Publish your products
A5215 - Bracket, Television, Ceiling Mounted
SEPS2BIM

A5215 - Bracket, Television, Ceiling Mounted

4.4 out of 5 stars4.4(14 reviews)
Ceiling mounted television bracket for flat panel LCD and Plasma screens. The bracket shall be a universal style mount with a load capacity of 200 pounds with adjustments of 0-15 degree tilt and 360 degree swivel. Shall be capable of accommodating various size units.
Technical specification
  • Unique ref.A5215
  • Product familyBracket
  • Product groupTelevision
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)86
  • Width (mm)910
  • Depth (mm)150
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryFurniture - Other Furniture
  • IFC classificationFurnishing Element

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit