Publish your products
A6035 - Repository, Night, With Safe
SEPS2BIM

A6035 - Repository, Night, With Safe

Constructed of high tensile steel body and jam designed to maximize protection against pry attack. Top or front load depository features a large hopper made of formed heavy duty steel, handle activated and designed for smooth money drop operation and large package capacity. Deposit drawer features a large "fish" resistant pull out drawer depositing directly into standard interior locker.
Technical specification
  • Unique ref.A6035
  • Product familyRepository
  • Product groupNight
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)760
  • Width (mm)510
  • Depth (mm)5300
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryFurniture - Other Furniture
  • IFC classificationFurnishing Element

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit