Publish your products
D3300 - Chair, Radiographic, Dental
SEPS2BIM

D3300 - Chair, Radiographic, Dental

Dental x-ray chair. This chair is used in intraoral dental radiography and can be used as any dental chair, and is equipped with adjustable height capability. Standard dental operatory chairs can be used for this purpose and may enhance clinical uniformity. Specify color at time of ordering.
Technical specification
  • Unique ref.D3300
  • Product familyChairs
  • Product groupRadiographic
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)710
  • Width (mm)790
  • Depth (mm)1400
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryMedical - Other Medical
  • IFC classificationFurnishing Element

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit