Publish your products
D3320 - Chair, Operating, Dental
SEPS2BIM

D3320 - Chair, Operating, Dental

3.3 out of 5 stars3.3(9 reviews)
Dental operating chair designed for the treatment and comfort of dental patients. The chair shall be capable of multiple positions, shall swivel, contain an adjustable headrest and arm rests that pivot up and down. The chair shall operate by means of electrohydraulics. The upholstery shall be seamless with no crevices to catch debris and be easy to clean.
Technical specification
  • Unique ref.D3320
  • Product familyChairs
  • Product groupOperating
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)1730
  • Width (mm)710
  • Depth (mm)2030
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryMedical - Other Medical
  • IFC classificationFurnishing Element

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit