Publish your products
D3390 - Stool, Operating, Dental, Assistant
SEPS2BIM

D3390 - Stool, Operating, Dental, Assistant

4.6 out of 5 stars4.6(10 reviews)
Dental assistant's operating stool used in dental operatories during procedures. This chair has a body support arm or abdominal support that can be left or right hand adaptable. It is also gas cylinder operated for height adjustments. The chair is available in multiple vinyl or fabric color combinations.
Technical specification
  • Unique ref.D3390
  • Product familyStool
  • Product groupOperating
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)840
  • Width (mm)560
  • Depth (mm)560
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryMedical - Other Medical
  • IFC classificationFurnishing Element

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit