Publish your products
D4100 - Cleaner, Steam, Dental
SEPS2BIM

D4100 - Cleaner, Steam, Dental

Dental steam cleaner. The cleaner has a variable temperature control and is capable of generating up to 80 PSI of pressure. The unit is used for flushing out dirt, debris, wax and polishing compounds from models, dentures, impression trays and instruments.
Technical specification
  • Unique ref.D4100
  • Product familyCleaner
  • Product groupSteam
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)640
  • Width (mm)410
  • Depth (mm)410
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryMedical - Other Medical
  • IFC classificationFurnishing Element

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit