Publish your products
D4360 - Pump, Vacuum, Dental Oven
SEPS2BIM

D4360 - Pump, Vacuum, Dental Oven

Vacuum pump. The pump is used in dental laboratories to provide a vacuum source for the vacuum oven listed at JSN D4350.
Technical specification
  • Unique ref.D4360
  • Product familyPump
  • Product groupVacuum
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)250
  • Width (mm)180
  • Depth (mm)330
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryMedical - Other Medical
  • IFC classificationFurnishing Element

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit