Publish your products
D6150 - Light, Dental, Operating, Dual, Ceiling Mounted
SEPS2BIM

D6150 - Light, Dental, Operating, Dual, Ceiling Mounted

Dental operating light. The unit is a dual ceiling column mount with variable intensity control. The light illuminates the field of work for the dentist. Most units require the ceiling to be between 8 and 10.5 feet for installation. Each head is on a cantilever arm mounted from a column which is suspended from the ceiling. The database physical dimensions refer to the maximum extension of the light on its mount.
Technical specification
  • Unique ref.D6150
  • Product familyLight
  • Product groupDental
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)1700
  • Width (mm)1470
  • Depth (mm)1160
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryMedical - Other Medical
  • IFC classificationFurnishing Element

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit