Publish your products
D6250 - Lathe, Dental, Bench Mounted
SEPS2BIM

D6250 - Lathe, Dental, Bench Mounted

Dental lathe which can perform grinding or polishing work depending on the attachments to the spindles. The unit is bench mounted and has two speeds, generally 1725 and 3450 rpm, or is variable across its entire operating range up to 3600 rpm.
Technical specification
  • Unique ref.D6250
  • Product familyLathe
  • Product groupDental
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)230
  • Width (mm)410
  • Depth (mm)200
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryMedical - Other Medical
  • IFC classificationFurnishing Element

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit