Publish your products
D6600 - Mixer / Investor, With Vacuum
SEPS2BIM

D6600 - Mixer / Investor, With Vacuum

Dental vacuum mixer-investor. Unit is used in dental laboratories to mix alginates and other materials as well as investing materials for inlays and crowns. Some units are equipped with a vibrating arm to assist in moving investments from the mixing chamber into the casting rings. Some models are microprocessor controlled. Units are mounted to a wall or bench for stability. Specify mounting when ordering.
Technical specification
  • Unique ref.D6600
  • Product familyMixer / Investor
  • Product groupWith Vacuum
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)690
  • Width (mm)250
  • Depth (mm)300
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryMedical - Other Medical
  • IFC classificationFurnishing Element

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit