Publish your products
D8060 - Furnace, Porcelain, Vacuum
SEPS2BIM

D8060 - Furnace, Porcelain, Vacuum

Vacuum porcelain furnace. Used in dental laboratories to fire porcelain molds for dental appliances. Unit shall include a vacuum pump capable of producing 27 inches of mercury in thirty seconds.
Technical specification
  • Unique ref.D8060
  • Product familyFurnace
  • Product groupPorcelain
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)530
  • Width (mm)360
  • Depth (mm)460
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryMedical - Other Medical
  • IFC classificationFurnishing Element

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit