Publish your products
E0418 - Nurse Station, Medium, Free Standing
SEPS2BIM

E0418 - Nurse Station, Medium, Free Standing

Nurse station typicals have non-powered steel frames with a pre-installed metal junction box for user defined electrical solutions. Data modules and low voltage cabling can be routed freely within the frame. Electrical and/or data devices are not provided with the nurse station. Panel inserts are available in fabric, painted metal, tackable, acoustical, paper management, rail, glass, open and electrical/data accessible styles. Typicals include panel inserts for both sides of the steel frame. All electrical connections must be made by an electrical contractor. THIS TYPICAL INCLUDES: 5 steel frames, 70"H x 24"W; 1 steel frame, 70"H x 48"W; 2 steel frames, 38"W x 48"W; 4 steel frames, 38"H x 24"W; 1 steel frame w/low access, 38"H x 48"W; 2 frame connectors, 3-way corner, 70"H; 1 frame connector, 2-way corner, 38"H; 2 frame connectors, 135 degree, 2-way, 38"H; 9 finished end hardware; 6 frame-to-frame connectors; 3 cantilevered work surface, 48"W; 2 cantilevered, work surface, 72"W; 1 cantilevered low access work surface, 135 degree, 48"W; 2 pedestal box/box/files; 2 panel inserts, painted metal, 8"H x 24"W; 50 panel inserts, painted metal, 16"H x 24"W; 10 panel inserts, painted metal, 16"H x 48"W; 2 panel inserts, painted metal, 20"H x 48"W : 2 panel inserts, tackable, 16"H x 24"W; 2 panel inserts, paper mgmt., 8"H x 48"W; 1 countertop w/light support assembly, 16"D x 14'-0"L; 18 paper tray, 10"W; 2 chart shelf, pass-thru, 24"W; 2 chart shelf, pass-thru, 48"W.
Technical specification
  • Unique ref.E0418
  • Product familyNurse Station
  • Product groupMedium
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)1780
  • Width (mm)4830
  • Depth (mm)3050
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryMedical - Other Medical
  • IFC classificationFurnishing Element

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit