Publish your products
E0571 - Workstation, Urinalysis Lab, Minimal
SEPS2BIM

E0571 - Workstation, Urinalysis Lab, Minimal

THIS TYPICAL INCLUDES: 7 Vertical Hanger Strips 1 Equipment Rail, System-Mt, 48"W 3 Light 48"W 1 Light 24"W 1 Cantilevered Work Surface 30"D x 48"W 1 Cantilevered Work Surface 30"D x 72"W 1 Cantilevered Corner Work Surface 30"D x 48"W 3 DR, 6"H 1 Lockable Flipper Unit, 24"W 3 Lockable Flipper Unit, 48"W 3 Mobile Drawer Caddie with Drawers 1 Adjustable Keyboard Tray 3 Shelf, Storage/Display 48"W 1 Shelf, Storage/Display 24"W 1 Cantilevered ADA Sink Cabinet, w/Backsplash, w/Corian Top, 30"D x 24"W 1 Swing-Away Eyewash 1 SS ADA Sink 19"D x 21"D 1 Gooseneck Mixing Faucet ASSY. With Wristbands 1 Strainer and Tailpiece Drawer Organizer Bins * Hardware required to complete installation.
Technical specification
  • Unique ref.E0571
  • Product familyWorkstation
  • Product groupUrinalysis Lab
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)2130
  • Width (mm)3050
  • Depth (mm)1220
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryMedical - Other Medical
  • IFC classificationFurnishing Element

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit