Publish your products
E0572 - Workstation, Hematology Lab, Minimal
SEPS2BIM

E0572 - Workstation, Hematology Lab, Minimal

THIS TYPICAL INCLUDES: 6 Vertical Hanger Strips 1 Equipment Rail, System-Mt, 48"W; 2 Clinical Panel, 80"H x 30"W; 1 Module, 80"H x 24"W, w/ 7-1/4inch utility chase, w/ service shelf; 2 Module, 80"H x 48"W, w/ 7-1/4inch utility chase, w/ service shelf; 1 Vertical Chase Cover; 2 Service Shelf 48"W; 2 Light 24"W; 2 Light 30"W; 2 Light 48"W; 1 Cantilevered Work Surface 30"D x 60"W; 2 Cantilevered Work Surface 30"D x 72"W; 1 Height Adjustable Table, 30"D x 72"W 3 DR, 3"H; 5 DR, 6"H 1 DR, 9"H; 1 Storage Frame; 1 Mobile Cart w/Top Surface; 2 Lockable Flipper Unit, 24"W; 2 Lockable Flipper Unit, 30"W; 2 Lockable Flipper Unit, 48"W; 4 Mobile Drawer Caddie with Drawers; 1 Adjustable Keyboard Tray; 1 Shelf, Storage/Display 24"W; 2 Shelf, Storage/Display 30"W; 1 Shelf, Storage/Display 48"W; 4 Extra Deep Shelf, 24"W; 2 Extra Deep Shelf, 48"W; 1 Sink Base Cabinet, Dbl. Door, Backsplash, 30"D x 48"W 1 Swing-Away Eyewash; 1 SS Sink 19"D x 33"D; 1 Gooseneck Mixing Faucet ASSY. With Wristbands; 1 Strainer and Tailpiece; 1 Coat Hook; Drawer Organizer Bins * Connecting hardware required to complete installation.
Technical specification
  • Unique ref.E0572
  • Product familyWorkstation
  • Product groupHematology Lab
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)2130
  • Width (mm)6550
  • Depth (mm)1220
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryMedical - Other Medical
  • IFC classificationFurnishing Element

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit