Publish your products
E0573 - Workstation, Shipping/Receiving Lab, Minimal
SEPS2BIM

E0573 - Workstation, Shipping/Receiving Lab, Minimal

THIS TYPICAL INCLUDES: 1 Equipment Rail, System-Mt, 48"W 2 Clinical Panel, 80"H x 30"W 1 Module, 80"H x 24W, w/ 7-1/4inch utility chase, w/ service shelf 2 Module, 80"H x 48W , w/ 7-1/4inch utility chase, w/ service shelf 1 Vertical Chase Cover 2 Service Shelf 48W 2 Light 48W 2 Cantilevered Work Surface 30D x 48W 2 Lockable Flipper Unit, 48W 2 Adjustable Keyboard Tray 1 Sink Base Cabinet, Dbl. Door, Backsplash, w/Corian Top, 30D x 48W 1 Swing-Away Eyewash 1 SS Sink 19D x 33D 1 Gooseneck Mixing Faucet ASSY. With Wristbands 1 Strainer and Tailpiece 1 Coat Hook Drawer Organizer Bins * Connecting hardware required to complete installation.
Technical specification
  • Unique ref.E0573
  • Product familyWorkstation
  • Product groupShipping/Receiving Lab
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)2130
  • Width (mm)3180
  • Depth (mm)1220
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryMedical - Other Medical
  • IFC classificationFurnishing Element

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit