Publish your products
E0574 - Workstation. Microbiology Lab, Minimal
SEPS2BIM

E0574 - Workstation. Microbiology Lab, Minimal

THIS TYPICAL INCLUDES: 9 Vertical Hanger Strips; 1 Equipment Rail, System-Mt, 24"W; 1 Light 24"W; 2 Light 30"W; 2 Light 48{"W; 1 Cantilevered Work Surface 30"D x 48"W; 1 Cantilevered Work Surface 30"D x 60"W; 1 Cantilevered Work Surface 30"D x 72"W; 2 Drw, 6"H; 1 Lockable Flipper Unit, 24"W 2 Lockable Flipper Unit, 30"W; 2 Lockable Flipper Unit, 48"W; 2 Mobile Drawer Caddie with Drawers; 1 Adjustable Keyboard Tray; 1 Shelf, Storage/Display 24"W 2 Shelf, Storage/Display 30"W; 2 Shelf, Storage/Display 48"W; 2 Extra Deep Shelf, 24"W; 2 Extra Deep Shelf, 48"W; 1 Cantilevered Sink Cab, w/Corian Top 30"D x 24"W; 1 SS Sink 19"D x 21"D; 1 Swing-Away Eyewash; 1 Gooseneck Mixing Faucet ASSY. With Wristbands; 1 Strainer and Tailpiece; Drawer Organizer Bins * Hardware required to complete installation.
Technical specification
  • Unique ref.E0574
  • Product familyWorkstation
  • Product groupMicrobiology Lab
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)2130
  • Width (mm)4700
  • Depth (mm)760
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryMedical - Other Medical
  • IFC classificationFurnishing Element

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit