Publish your products
E0581 - Workstation, Hematology Lab, Small
SEPS2BIM

E0581 - Workstation, Hematology Lab, Small

THIS TYPICAL INCLUDES 2 Equip Rail, Wall-Mt, 48"W; 4 Clinical Panel, Open 80"H x 30"W; 3 Clinical Panel with Ceiling Entry ELEC/Data Channel, 80"H x 48"W 4 Clinical Panel, 48H x 30"W; 1 Clinical Panel, 80"W x 48"W; 8 Light 48"W; 8 Electrical/Data Channel 48"W; 8 Cantilevered Work Surf, 30"D x 48"W; 2 Height Adjustable Table, 30"D x 48"W; 4 Drw, 3"H; 5 Drw, 6"H; 7 Lockable flipper Unit, 48"W; 3 Mobile Drawer Caddie with Drawers; 2 Storage Cabinet w/Door; 2 Adjustable Keyboard Tray; 7 Shelf, Storage/Display 48"W; 1 3-Shelf Unit with Door, 48"W; 8 Extra Deep Shelf, 48"W; 1 Sink Base Cab, w/Door, w/Backsplash, w/Corian Top, 30"D x 24"W; 1 Sink Base Cab, w/Door, w/Backsplash, w/Corian Top, 30"D x 48"W; 1 Swing-Away Eyewash; 1 SS Double Sink 19"D x 33"D; 1 SS Double Sink 19"D x21"D; 2 Gooseneck Mixing Faucet ASSY. With Wristbands; 2 Strainer and Tailpiece; Drawer Organizer Bins * Connecting hardware required to complete installation.
Technical specification
  • Unique ref.E0581
  • Product familyWorkstation
  • Product groupHematology Lab
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)2130
  • Width (mm)7920
  • Depth (mm)2440
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryMedical - Other Medical
  • IFC classificationFurnishing Element

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit